- Runs on Windows® 7 and Windows Server 2008 operating systems
- Uses the same Studio 5000® environment and Logix control engine as other Logix platforms
- Includes platform independence (whitebox, industrial computer, etc.).
- Provides connection to open networks, including EtherNet/IP™, ControlNet™, and DeviceNet™
- Offers customization of data access, virtual backplane toolkit for integration of third party networks or specialty modules
- Supports multiple I/O interfaces
- Provides ability to develop custom C programs to integrate via external routines
1789-L10 SoftLogix™ Controllers
- One controller
- Memory size limit of 2 MB per controller
- Two PCI network interface cards
- One EtherNet/IP card
- One 1784-SIM module
- No third-party virtual backplane module support
- Three-slot virtual chassis
1789-L30 SoftLogix Controllers
- Two controllers
- Memory size limit of 64 MB per controller
- Five PCI network interface cards
- One 1784-SIM module
- Third-party virtual backplane module support
- Five-slot virtual chassis
1789-L60 SoftLogix Controllers
- Six controllers
- Memory size limit of 64 MB per controller
- 16 PCI network interface cards
- 16 1784-SIM modules
- Third-party virtual backplane module support
- 16-slot virtual chassis