Loading
Allen-Bradley 839E-DA1BABA3D4 product image
Allen Bradley

Solid State Flow Switch

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 839E-DA1BABA3D4
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of May 07, 2015, the Solid State Flow Switch will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s).
Discontinued Date: May 07, 2015 Replacement Category: No planned RA replacement
Allen-Bradley 839E-DA1BABA3D4 product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of May 07, 2015, the Solid State Flow Switch will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s).
Discontinued Date: May 07, 2015 Replacement Category: No planned RA replacement
Add to BoM
  • Get Support
Technical Specifications
Documents
Technotes
Voltage 18 V DC
Size 30 mm
Size 1 in
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 6.096
Lead Time 24
Dimension Width 6.706
Dimension Length 23.089
Stock Status NON_STOCKED
Weight 0.417
Weight Unit KG
Dimension Unit CM
Type Resource Publication
User Manual 839e-um002_-en-p 839E-UM002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Voltage 18 V DC
Size 30 mm
Size 1 in
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 6.096
Lead Time 24
Dimension Width 6.706
Dimension Length 23.089
Stock Status NON_STOCKED
Weight 0.417
Weight Unit KG
Dimension Unit CM
Documents
839e-um002_-en-p User Manual
839E-UM002
Type Resource Publication
User Manual 839e-um002_-en-p 839E-UM002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
Solid State Flow Switch
CloseClose
839E-DA1BABA3D4
Close
Print
Allen-Bradley 839E-DA1BABA3D4 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left United Kingdom Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose