Loading
Allen-Bradley 800FP-P3PN3G product image
Allen Bradley
Best Selling

22mm Pilot Light 800F PB

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 800FP-P3PN3G
Lifecycle status: Active
Allen-Bradley 800FP-P3PN3G product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Documents
Accessories
Alternative Products
Technotes
Product Type 22mm Pilot Light
Number of indicator lights 1 None
Voltage type AC/DC
Rated operating voltage Ue 24 V
Illumination lamp type Green LED
Operator construction/material Plastic
Illumination module input voltage 24V AC/DC (LED)
With front ring True
Construction type lens Round
Material front ring Plastic
Colour lens Green
Operator cap/button shape Round
Operator cap type Diffuse
Operator cap color Green
Operator cap/button material Plastic
Latch material Plastic
Termination style Screw
Hole diameter 22.5 mm
Type of electric connection Screw connection
Illumination module mounting style Latch
Operator type Pilot light
Enclosure compatibility IP69K, IP66, Type 4/4X/13 (800FP - round plastic operator)
Vibration 10 G maximum
Shock 100 G
Operating temperature -25 °C
Humidity ≤95% RH from 25...60 °C (77...140 °F)
Storage temperature -40 °C
Certifications UL,UR, CSA, CCC, CE
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability true
Quick Turnaround false
Dimension Height 4.089
Lead Time 5
Dimension Width 6.299
Dimension Length 11.913
Stock Status STOCKED
Weight 31.751
Weight Unit G
Dimension Unit CM
Type Resource Publication
General Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Product Type 22mm Pilot Light
Number of indicator lights 1 None
Voltage type AC/DC
Rated operating voltage Ue 24 V
Illumination lamp type Green LED
Operator construction/material Plastic
Illumination module input voltage 24V AC/DC (LED)
With front ring True
Construction type lens Round
Material front ring Plastic
Colour lens Green
Operator cap/button shape Round
Operator cap type Diffuse
Operator cap color Green
Operator cap/button material Plastic
Latch material Plastic
Termination style Screw
Hole diameter 22.5 mm
Type of electric connection Screw connection
Illumination module mounting style Latch
Operator type Pilot light
Enclosure compatibility IP69K, IP66, Type 4/4X/13 (800FP - round plastic operator)
Vibration 10 G maximum
Shock 100 G
Operating temperature -25 °C
Humidity ≤95% RH from 25...60 °C (77...140 °F)
Storage temperature -40 °C
Certifications UL,UR, CSA, CCC, CE
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability true
Quick Turnaround false
Dimension Height 4.089
Lead Time 5
Dimension Width 6.299
Dimension Length 11.913
Stock Status STOCKED
Weight 31.751
Weight Unit G
Dimension Unit CM
Documents
Product Cutsheet General
--
Type Resource Publication
General Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
22mm Pilot Light 800F PB
CloseClose
800FP-P3PN3G
Close
Print
Allen-Bradley 800FP-P3PN3G product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left United Kingdom Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose