Loading
Allen-Bradley 503L-CCB-3-6P-36T product image
Allen Bradley

NEMA Size 2 LTG Combination Cntcr Ckt

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 503L-CCB-3-6P-36T
Lifecycle status: Active
Allen-Bradley 503L-CCB-3-6P-36T product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Documents
Technotes
Voltage type for actuating AC
With transformer True
Rated control supply voltage at AC 50 Hz 480 V
Rated control supply voltage at AC 60 Hz 480 V
Service limit current rating 52 A
Continuous current 45 A
Circuit closing inrush current peak including offset, max 483 A
Heat dissipation 5.9 W (4...5 poles)
Available short circuit amperes RMS symmetrical 65000A @ 480V
Coil operating limits 85...110% (4...5 poles)
Circuit breaker type Inverse time, standard interrupting capacity
Operating volt amperes burden Sealed: 38VA, 60 Hz coils (4...5 poles)
Continuous current/horsepower 1.5 Hp (motor protection), 60 A (ftder protection)
Continuous ampere rating, max 60 A @ non-motor & lighting loads
Transformer primary switching kVA rating 8.9 kVA @ 575V load voltage, 3-phase (inrush current = 20...40 times continuous current)
Capacitor switching kVAR 31 kVAR @ 575V, 3-phase (If maximum available current (at capacitor terminals) is greater than 3000 A, contact your local Rockwell Automation sales office, Allen-Bradley distributor, or NEMA ICS-2 standard)
Factory installed models Transformer with 2 primary & 1 sary fuse
Features Combination Lighting Contactors with Circuit Breaker
Number of auxiliary contacts, max 8
Weight, approx 40 lb
Mechanical life operations 1.0E7 None
Operating time, drop-out 13 ms
Operating time, pick-up 27 ms
Enclosure type NEMA 4/4X stainless steel
Required torque on power terminal wire clamps and pressure connectors or lugs 45 in-lb
Depth, approx 8.25 mm
Auxiliary contact material Silver
Type of power terminal Pressure terminals
Width, approx 10.5 in
Height, approx 27.5 in
Wire size For power terminals: 14...4 AWG
Power contact material Silver alloy
Requirements for sizing of wire All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire
Operating position Vertical
Altitude 10000 ft before derating
Operating temperature Starters with eutectic alloy overload relay (provided condensation is prevented): -13...149 °F (-25...65 °C)
Corrosion-resistance All metal parts are treated for corrosion-resistance
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 29.972
Lead Time 12
Dimension Width 34.29
Dimension Length 91.44
Stock Status NON_STOCKED
Weight 23.133
Weight Unit KG
Dimension Unit CM
Type Resource Publication
General Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Voltage type for actuating AC
With transformer True
Rated control supply voltage at AC 50 Hz 480 V
Rated control supply voltage at AC 60 Hz 480 V
Service limit current rating 52 A
Continuous current 45 A
Circuit closing inrush current peak including offset, max 483 A
Heat dissipation 5.9 W (4...5 poles)
Available short circuit amperes RMS symmetrical 65000A @ 480V
Coil operating limits 85...110% (4...5 poles)
Circuit breaker type Inverse time, standard interrupting capacity
Operating volt amperes burden Sealed: 38VA, 60 Hz coils (4...5 poles)
Continuous current/horsepower 1.5 Hp (motor protection), 60 A (ftder protection)
Continuous ampere rating, max 60 A @ non-motor & lighting loads
Transformer primary switching kVA rating 8.9 kVA @ 575V load voltage, 3-phase (inrush current = 20...40 times continuous current)
Capacitor switching kVAR 31 kVAR @ 575V, 3-phase (If maximum available current (at capacitor terminals) is greater than 3000 A, contact your local Rockwell Automation sales office, Allen-Bradley distributor, or NEMA ICS-2 standard)
Factory installed models Transformer with 2 primary & 1 sary fuse
Features Combination Lighting Contactors with Circuit Breaker
Number of auxiliary contacts, max 8
Weight, approx 40 lb
Mechanical life operations 1.0E7 None
Operating time, drop-out 13 ms
Operating time, pick-up 27 ms
Enclosure type NEMA 4/4X stainless steel
Required torque on power terminal wire clamps and pressure connectors or lugs 45 in-lb
Depth, approx 8.25 mm
Auxiliary contact material Silver
Type of power terminal Pressure terminals
Width, approx 10.5 in
Height, approx 27.5 in
Wire size For power terminals: 14...4 AWG
Power contact material Silver alloy
Requirements for sizing of wire All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire
Operating position Vertical
Altitude 10000 ft before derating
Operating temperature Starters with eutectic alloy overload relay (provided condensation is prevented): -13...149 °F (-25...65 °C)
Corrosion-resistance All metal parts are treated for corrosion-resistance
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 29.972
Lead Time 12
Dimension Width 34.29
Dimension Length 91.44
Stock Status NON_STOCKED
Weight 23.133
Weight Unit KG
Dimension Unit CM
Documents
Product Cutsheet General
--
Type Resource Publication
General Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
NEMA Size 2 LTG Combination Cntcr Ckt
CloseClose
503L-CCB-3-6P-36T
Close
Print
Allen-Bradley 503L-CCB-3-6P-36T product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left United Kingdom Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose