Loading
Chevron UpChevron Up
Allen-Bradley 1492-GS1G060-H1 product image
Allen-Bradley 1492-GS1G060-H1 product image
Allen-Bradley 1492-GS1G060-H1 product image
Chevron DownChevron Down
Allen-Bradley 1492-GS1G060-H1 product image
Allen Bradley

1 Pole High Den. Slim Mini.Cb 6 A

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 1492-GS1G060-H1
Lifecycle status: Active
Allen-Bradley 1492-GS1G060-H1 product image
Allen-Bradley 1492-GS1G060-H1 product image
Allen-Bradley 1492-GS1G060-H1 product image
Allen-Bradley 1492-GS1G060-H1 product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Drawings
Documents
Accessories
Alternative Products
Technotes
Phase 1 pole
Size 6 amp
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 1.501
Lead Time 5
Dimension Width 8.499
Dimension Length 9.5
Stock Status NON_STOCKED
Weight 0.071
Weight Unit KG
Dimension Unit CM
Drawings
3D STEP (STP) Model Download (ZIP)
Drawings
3D STEP (STP) Model Download (ZIP)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
General Product Cutsheet --
Selection Guide 1492-sg122_-en-p 1492-SG122
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Phase 1 pole
Size 6 amp
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 1.501
Lead Time 5
Dimension Width 8.499
Dimension Length 9.5
Stock Status NON_STOCKED
Weight 0.071
Weight Unit KG
Dimension Unit CM
Drawings
Drawings
3D STEP (STP) Model Download (ZIP)
Drawings
3D STEP (STP) Model Download (ZIP)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
1492-sg122_-en-p Selection Guide
1492-SG122
Type Resource Publication
General Product Cutsheet --
Selection Guide 1492-sg122_-en-p 1492-SG122
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
1 Pole High Den. Slim Mini.Cb 6 A
CloseClose
1492-GS1G060-H1
Close
Print
Chevron LeftChevron Left
Allen-Bradley 1492-GS1G060-H1 product image
Chevron RightChevron Right
Chevron LeftChevron Left
Allen-Bradley 1492-GS1G060-H1 product image
Allen-Bradley 1492-GS1G060-H1 product image
Allen-Bradley 1492-GS1G060-H1 product image
Chevron RightChevron Right
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left United Kingdom Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose