Class | Contactors |
---|---|
Current Range | 0 to 30 Aeres |
Line Voltage | 240V AC |
voltage | 240 V |
---|---|
Current | 30 A |
Current | 1 phase |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.921 |
Lead Time | 5 |
Dimension Width | 15.113 |
Dimension Length | 18.923 |
Stock Status | STOCKED |
Weight | 0.268 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 156-td002_-en-p | 156-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Australian RCM
This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Class | Contactors |
---|---|
Current Range | 0 to 30 Aeres |
Line Voltage | 240V AC |
voltage | 240 V |
---|---|
Current | 30 A |
Current | 1 phase |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.921 |
Lead Time | 5 |
Dimension Width | 15.113 |
Dimension Length | 18.923 |
Stock Status | STOCKED |
Weight | 0.268 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
156-td002_-en-p
Technical Data
156-TD002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 156-td002_-en-p | 156-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- Australian RCM
This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading



Copyright ©2025 Rockwell Automation, Inc.