Loading

Lifecycle Services with Veeam Backup and Replication are Vulnerable to third-party Vulnerabilities

Severity:
Critical
Advisory ID:
SD1724
Published Date:
March 21, 2025
Last Updated:
March 21, 2025
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
Yes
Workaround:
Yes
CVE IDs
CVE-2025-23120
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
Summary

Lifecycle Services with Veeam Backup and Replication are Vulnerable to third-party Vulnerabilities

Published Date: 03/21/25

Last updated: 03/27/25

Revision Number: 1.0

The security of our products is important to us as your chosen industrial automation supplier.  This anomaly was found through a third-party advisory and is being reported based on our commitment to customer transparency and to improve their business or production environments.

AFFECTED PRODUCTS AND SOLUTION

Affected Product

Affected Versions

Corrected in Software Revision

Industrial Data Center (IDC) with Veeam

Generations 1 – 5

Refer to Remediation and Workarounds

VersaVirtual™ Appliance (VVA) with Veeam

Series A - C

Refer to Remediation and Workarounds

REMEDIATIONS AND WORKAROUNDS

Users with an active Rockwell Automation Infrastructure Managed Service contract:

Rockwell Automation will contact impacted users to discuss actions needed for remediation efforts. 

Users without Rockwell Automation managed services contract, refer to Veeam’s advisories below:

·         Support Content Notification - Support Portal – Veeam support portal

·         https://www.veeam.com/kb4724

Additionally, users using the affected software, who are not able to upgrade to one of the corrected versions, are encouraged to apply security best practices, where possible.   

·         Security Best Practices

 

VULNERABILITY DETAILS

Rockwell Automation used v3.1 and v4.0 of the CVSS scoring system to assess the following vulnerabilities.

CVE-2025-23120

A remote code execution vulnerability exists in Veeam Backup & Replication, which the affected products use. Exploitation of the vulnerability can allow a threat actor to execute code on the target system.

CVSS 3.1 Base Score: 9.9

CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:L/UI:N/S:C/C:H/I:H/A:H

 

CVSS 4.0 Base Score: 9.4

CVSS Vector: CVSS:4.0/AV:N/AC:L/AT:N/PR:L/UI:N/VC:H/VI:H/VA:H/SC:H/SI:H/SA:H

Known Exploited Vulnerability (KEV) database:   No

 

 ADDITIONAL RESOURCES

The following link provides CVE information in Vulnerability Exploitability Exchange (VEX) format, which is machine readable and can be used to automate vulnerability management and tracking activities.    

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left United Kingdom Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust Center Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Security Adv Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Security Advisory Detail Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose