- Product Selection
- Overview
- Documentation
Our Armor™ PowerFlex® 35-series On-Machine™ drives are a new generation of On-Machine motor control that provides integrated Gigabit Dual-port EtherNet/IP™, a variety of motor control options, flexible mounting options and hardware and network safety features. It is integrated with Logix and Studio 5000® design software for exceptional performance and ease.
These drives provide an integrated, near-motor, pre-engineered solution designed for harsh environments where reducing installation time and cost are most critical. Armor PowerFlex drives combine an innovated design that will reduce installation cost, installation time and unplanned downtime. It replaces multiple components with one integrated motor control solution.
- Offers power ratings of 0.75…15kW / 1…20Hp in 480V AC
- Supports three-phase asynchronous motors, permanent magnet motors, and high-efficiency synchronous reluctance motors
- Provides IP66/ Type 4/12 enclosure
- Offers hygienic friendly design
- Uses a resilient, fault tolerant Gigabit EtherNet/IP™ network using built-in device level ring capability
- Reduces installation time and minimizes wiring errors with quick-disconnect cables for all field connections
- Listed for 100Ka SCCR
Armor PowerFlex 35S AC Safety Drives
- Offers hardware and integrated network (CIP Safety) STO and advance safety features [Cheryl, we could link to the CIP safety product and/or capability page if applicable]
Specifications
- COMING SOON
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
You may also be interested in
| Technical Specifications | Publication |
|---|---|
| Armor PowerFlex AC Drives Specifications Technical Data | 35-TD001_-EN-P |
| On-Machine Media for Armor PowerFlex, ArmorStart, and ArmorConnect Products Selection Guide | 280PWR-SG001_-EN-P |