- Offers 4- and 5-pin models
- Supports field installation
- Provides screw terminals for simple and secure installation
- Allows easy modification of existing cable installations
- Product Selection
- Overview
- Documentation
Overview
Our Bulletin 871A Mini Screw Terminals are passive devices for use with raw cable. Available in male and female versions, they contain screw terminals or insulation displacement connectors (IDCs) for quick and easy assembly of custom cables on the plant floor. They can be straight or right-angled and are available for use with various cable diameters.
You may also be interested in
Documentation
Miscellaneous | Publication |
---|---|
Connectivity & Network Media Brochure | CONEC-BR001_-EN-P |