- Offers single cable or dual cable models
- Provides screw terminals for simple and secure installation
- Allows easy modification of existing cable installations
- Includes embedded thermistor models designed for use with ArmorPOINT® thermocoupling input modules which provide cold junction compensation capability
- Overview
- Documentation
Overview
Our Bulletin 871A and 889 Screw Terminals are field-attachable connectors for use with raw cable. Available in male and female versions, these 4- and 5- pin models contain screw terminals for quick and easy assembly of custom cables on the plant floor. They can be straight or right-angled and are available for use with various cable diameters.
You may also be interested in
Documentation
Miscellaneous | Publication |
---|---|
Connectivity & Network Media Brochure | CONEC-BR001_-EN-P |