- Includes male and female bulkhead receptacles
- Includes standard 22 AWG conductors
- Includes anodized aluminum shell
- Provides standard US automotive color code
- Offers 3-, 4-, 5-, or 6-pin configuration
- Offers 1/2-in. 14 NPT or 1/4-in. 18 NPT threads
- Product Selection
- Overview
- Documentation
Overview
Our Bulletin 888 AC Micro Panel Mount Receptacles are designed for bulkhead or panel installation. They are available in 3-, 4-, and 5-pin dual keyway versions, male or female, with 1/2-in. NPT or M14x1 threads for quick and easy connection to quick-disconnect mating plugs.
Certifications
-
CSA Certified
-
UL Recognized
You may also be interested in
Documentation
| Miscellaneous | Publication |
|---|---|
| Connectivity & Network Media Brochure | CONEC-BR001_-EN-P |