
RDD-Series RDB 480V AC Rotary Servo Mtr
Catalog #: RDB-B41026-7B72AA

Voltage | 400 V |
---|
Size | 2 magnet stacks |
---|---|
Size | 410 mm |
Size | 375 r/m |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 79 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings | |
---|---|
Product Drawing | Drawing (DXF) |
Drawings |
---|
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Installation Instructions | -- |
General | Motor Dimensions (PDF) | -- |
General | Link to 3D model on the Motion Analyzer website | -- |
General | Product Cutsheet | -- |
General | Engineering Specifications | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-12-30. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage | 400 V |
---|
Size | 2 magnet stacks |
---|---|
Size | 410 mm |
Size | 375 r/m |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 79 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings
Drawings | |
---|---|
Product Drawing | Drawing (DXF) |
Drawings |
---|
Product Drawing Drawing (DXF) |
Documents
Installation Instructions
General
-- |
Motor Dimensions (PDF)
General
-- |
Link to 3D model on the Motion Analyzer website
General
-- |
Product Cutsheet
General
-- |
Engineering Specifications
General
-- |
Type | Resource | Publication |
---|---|---|
General | Installation Instructions | -- |
General | Motor Dimensions (PDF) | -- |
General | Link to 3D model on the Motion Analyzer website | -- |
General | Product Cutsheet | -- |
General | Engineering Specifications | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-12-30. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.