Loading
Allen-Bradley 808-K3 product image
Allen Bradley

Y 600V AC MAX 5 A

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 808-K3
Lifecycle status: Active
Allen-Bradley 808-K3 product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Documents
Accessories
Alternative Products
Technotes
voltage 600 V AC
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 16.637
Lead Time 8
Dimension Width 16.891
Dimension Length 19.939
Stock Status NON_STOCKED
Weight 2.134
Weight Unit KG
Dimension Unit CM
Type Resource Publication
General Product Cutsheet --
General Repair Parts --
General Instructions for Use --
General Dimensions --
Technical Data 836-td001_-en-p 836-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
voltage 600 V AC
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 16.637
Lead Time 8
Dimension Width 16.891
Dimension Length 19.939
Stock Status NON_STOCKED
Weight 2.134
Weight Unit KG
Dimension Unit CM
Documents
Product Cutsheet General
--
Repair Parts General
--
Instructions for Use General
--
Dimensions General
--
836-td001_-en-p Technical Data
836-TD001
Type Resource Publication
General Product Cutsheet --
General Repair Parts --
General Instructions for Use --
General Dimensions --
Technical Data 836-td001_-en-p 836-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
Y 600V AC MAX 5 A
CloseClose
808-K3
Close
Print
Allen-Bradley 808-K3 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left United Kingdom Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose