Loading
Allen-Bradley 440T-MSCLE11AA product image
Allen Bradley

Trapped Key Interlock

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 440T-MSCLE11AA
Lifecycle status: Active
Allen-Bradley 440T-MSCLE11AA product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Drawings
Documents
Accessories
Alternative Products
Technotes
Spare part True
Accessory True
Type of accessory/spare part Mechanical locking
Width 48.5 mm
Height 60 mm
Depth 27.4 mm
Type of switch Single access/chain lock, key trapped to release chain
Operating temperature -40 °C
Misalignment tolerance ±10 mm (0.39 in.)
Key code 1 position 1 Code 1 position 1 - code A
Key code 1 position 2 Code 1 position 2 - code A
Key condition Key trapped to release with padlock hasp
Material Faceplate: 316L Stainless Steel
Torque to key 14
Relative humidity 95 %
Shear force to key 15.1
Mechanical life operations 200000 None
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 6.706
Lead Time 31
Dimension Width 8.992
Dimension Length 16.51
Stock Status NON_STOCKED
Weight 0.658
Weight Unit KG
Dimension Unit CM
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
General Prosafe Trapped Key Overview --
General Product Cutsheet --
Installation Instructions 440t-in011_-mu-p 440T-IN011
Technical Data switch-td001_-en-p SWITCH-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Spare part True
Accessory True
Type of accessory/spare part Mechanical locking
Width 48.5 mm
Height 60 mm
Depth 27.4 mm
Type of switch Single access/chain lock, key trapped to release chain
Operating temperature -40 °C
Misalignment tolerance ±10 mm (0.39 in.)
Key code 1 position 1 Code 1 position 1 - code A
Key code 1 position 2 Code 1 position 2 - code A
Key condition Key trapped to release with padlock hasp
Material Faceplate: 316L Stainless Steel
Torque to key 14
Relative humidity 95 %
Shear force to key 15.1
Mechanical life operations 200000 None
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 6.706
Lead Time 31
Dimension Width 8.992
Dimension Length 16.51
Stock Status NON_STOCKED
Weight 0.658
Weight Unit KG
Dimension Unit CM
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Prosafe Trapped Key Overview General
--
Product Cutsheet General
--
440t-in011_-mu-p Installation Instructions
440T-IN011
switch-td001_-en-p Technical Data
SWITCH-TD001
Type Resource Publication
General Prosafe Trapped Key Overview --
General Product Cutsheet --
Installation Instructions 440t-in011_-mu-p 440T-IN011
Technical Data switch-td001_-en-p SWITCH-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
Trapped Key Interlock
CloseClose
440T-MSCLE11AA
Close
Print
Allen-Bradley 440T-MSCLE11AA product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left United Kingdom Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose