Block Type | Power Distribution Block |
---|---|
Bulletin | 1492-P |
Circuits per block | Single-Circuit |
Number of Levels | Single Level |
Number Of Terminals | 5 Red |
Package Quantity | 50 None |
Wire Size | 2.5 mm (AWG 28 AWG 12) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 0.508 |
Lead Time | 19 |
Dimension Width | 8.763 |
Dimension Length | 5.334 |
Stock Status | NON_STOCKED |
Weight | 18.144 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Technical Details | -- |
General | Installation Instructions | -- |
General | Product Cutsheet | -- |
Installation Instructions | 1492-in119_-en-e | 1492-IN119 |
Technical Data | 1492-td017_-en-p | 1492-TD017 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Block Type | Power Distribution Block |
---|---|
Bulletin | 1492-P |
Circuits per block | Single-Circuit |
Number of Levels | Single Level |
Number Of Terminals | 5 Red |
Package Quantity | 50 None |
Wire Size | 2.5 mm (AWG 28 AWG 12) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 0.508 |
Lead Time | 19 |
Dimension Width | 8.763 |
Dimension Length | 5.334 |
Stock Status | NON_STOCKED |
Weight | 18.144 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Documents
Technical Details
General
-- |
Installation Instructions
General
-- |
Product Cutsheet
General
-- |
1492-in119_-en-e
Installation Instructions
1492-IN119 |
1492-td017_-en-p
Technical Data
1492-TD017 |
Type | Resource | Publication |
---|---|---|
General | Technical Details | -- |
General | Installation Instructions | -- |
General | Product Cutsheet | -- |
Installation Instructions | 1492-in119_-en-e | 1492-IN119 |
Technical Data | 1492-td017_-en-p | 1492-TD017 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading




Copyright ©2025 Rockwell Automation, Inc.