Loading
Allen-Bradley 1485P-P1E4-B2-N5 product image
Allen Bradley

DeviceNet Connection Device

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 1485P-P1E4-B2-N5
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 31, 2015, the DeviceNet Connection Device will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s).
Discontinued Date: December 31, 2015 Replacement Category: No planned RA replacement
Allen-Bradley 1485P-P1E4-B2-N5 product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 31, 2015, the DeviceNet Connection Device will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s).
Discontinued Date: December 31, 2015 Replacement Category: No planned RA replacement
Add to BoM
  • Get Support
Technical Specifications
Documents
Alternative Products
Technotes
Accessory Not Applicable,Mini Female DeviceNet
Cable Length 2 m
Product Type KwikLink Heavy Duty Connector,DeviceNet Connection Device
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 19.71
Lead Time 47
Dimension Width 18.999
Dimension Length 6.198
Stock Status NON_STOCKED
Weight 0.431
Weight Unit KG
Dimension Unit CM
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Accessory Not Applicable,Mini Female DeviceNet
Cable Length 2 m
Product Type KwikLink Heavy Duty Connector,DeviceNet Connection Device
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 19.71
Lead Time 47
Dimension Width 18.999
Dimension Length 6.198
Stock Status NON_STOCKED
Weight 0.431
Weight Unit KG
Dimension Unit CM
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
DeviceNet Connection Device
CloseClose
1485P-P1E4-B2-N5
Close
Print
Allen-Bradley 1485P-P1E4-B2-N5 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left United Kingdom Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose