Loading

Authentication Bypass Vulnerability in DataMosaix™

Severity:
High
Advisory ID:
SD1687
Published Date:
August 13, 2024
Last Updated:
November 20, 2024
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
No
Workaround:
No
CVE IDs
CVE-2024-6078
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
Summary
Authentication Bypass Vulnerability in DataMosaix™

Published Date: 8/13/2024

Updated Date: 8/13/2024 
Revision Number: 1.0

CVSS: v3.1: 9.1, v4.0: 8.6 

The security of our products is important to us as your chosen industrial automation supplier. This anomaly was found internally during routine testing and is being reported based on our commitment to customer transparency and to improving your business or production environments.

AFFECTED PRODUCTS AND SOLUTION

Affected Product First Known in Software Version Corrected in Software Version
DataMosaix™ Private Cloud

V7.07 <

v7.09 or later 

 

Mitigations and Workarounds

  • Customers using the affected software are encouraged to upgrade the DataMosaix™ Private Cloud software from V7.07 to V7.09. The application support team will work with respective customers to upgrade. 

For information on how to mitigate Security Risks on industrial automation control systems, we encourage customers to implement our suggested security best practices to minimize the risk of the vulnerability.

VULNERABILITY DETAIL

Rockwell Automation used version 3.1 and 4.0 of the CVSS scoring system to assess the following vulnerabilities.

CVE-2024-6078 IMPACT

An improper authentication vulnerability exists in the affected product, which could allow a malicious user to generate cookies for any user ID without the use of a username or password. If exploited, a malicious user could take over the account of a legitimate user. The malicious user would be able to view and modify data stored in the cloud. 

CVSS Base Score: 9.1  
CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:N

CVSS Base Score: 8.6 
CVSS Vector: CVSS:4.0/AV:N/AC:L/AT:N/PR:L/UI:N/VC:H/VI:H/VA:N/SC:N/SI:N/SA:N 
CWE-287:  Improper Authentication 
Known Exploited Vulnerability (KEV) database: No

Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

ADDITIONAL RESOURCES

The following link provides CVE information in Vulnerability Exploitability Exchange (VEX) format, which is machine readable and can be used to automate vulnerability management and tracking activities.   

  • JSON CVE-2024-6078

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust Center Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Security Adv Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Security Advisory Detail Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose