Loading

Armor PowerFlex Drives
Allen-Bradley

Our Armor PowerFlex 35-series On-Machine drive system provides an integrated, near-motor, pre-engineered solution designed for harsh environments.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Sort By Chevron UpChevron Up
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

Looking for a drive that meets your most demanding applications? Our Armor™ PowerFlex® 35-series On-Machine™ drives are a new generation of On-Machine™ motor control solutions that can help you do just that. They provide integrated gigabit dual-port EtherNet/IP™, a variety of motor control options, flexible mounting options and hardware and network safety features. It is integrated with Logix and Studio 5000® design software for exceptional performance and ease.

These drives provide an integrated, near-motor, pre-engineered solution designed for harsh environments where reducing installation time and cost are most critical. Armor PowerFlex drives combine an innovated design that will reduce installation cost, installation time, and unplanned downtime. It replaces multiple components with one integrated motor control solution.

Frame A 1...3 Hp, 0.75...2.2 kW

Frame B 5...10 Hp, 3.7...7.5 kW

Discover a new generation of On-Machine Drives

We have taken On-Machine motor control to the next level with Armor PowerFlex motor control solutions. Smart, safe, secure, and simple – Armor PowerFlex drives are a scalable solution designed to help meet your application needs.

Our On-Machine solution is a decentralized equipment design approach that helps reduce the challenges seen in cabinet-based solutions for OEMs and end users.

Chevron DownChevron Down

On-Machine™ Motor Control Solutions for Your Most Demanding Applications
Brochure
On-Machine™ Motor Control Solutions for Your Most Demanding Applications

Armor™ PowerFlex® motor control solutions - designed to be smart, safe, secure, and simple

Download Now

Whether you are an OEM or an end user, your time is valuable

If getting operations up and running quickly is what matters to you, an Armor PowerFlex motor control solution can help. Armor PowerFlex drives and our Logix control platform share one user-friendly software environment. Having the shared platform can make designing, integrating, and maintaining a unified system simpler and faster.

Calculate your ROI

Ever want to calculate your return on your investment? Click on our ROI calculator to find out!


An On-Machine solution could be right for you—whether you’re an OEM or an end user. With an Armor PowerFlex drive you can:

  • Reduce your engineering time and help expedite integration significantly
  • Speed your installation time through flexible mounting orientations and quick-connect cables
  • Lower total cost by using  a simple, more modular approach to machine design
  • Reduce risk of failure with our environmentally robust design
Why should an OEM choose our On-Machine solution?
Automated warehouse. Boxes with spare parts moving on conveyer
Infographic
Why should an OEM choose our On-Machine solution?

Choose an Armor PowerFlex drive On-Machine solution to help maximize machine utilization with real-time data available to the enterprise.

Download Now
Why should an End User choose our On-Machine solution?
Asian engineer using smart factory 4.0 IOT internet of thing digital technology futuristic, digital process future industry productive management smart technology app system control factory background
Infographic
Why should an End User choose our On-Machine solution?

Armor PowerFlex drive On-Machine solutions move controls and hardware out of the cabinet, which saves floor space and minimizes time to deploy.

Download Now

Durability & safety built into the design

Keeping your equipment clean is a must in grimy areas. Armor PowerFlex drives are designed to withstand water wash down, so it’s appropriate for your most demanding applications. Our smart, safe, secure and simple features don’t stop there. Integrated networked safety in Armor PowerFlex drives helps simplify your machine design and minimize component redundancies.

Armor PowerFlex Drives Interactive Demo
An industrial conveyance line. Red bottles appear above the line. A caustic fluid is dripping on the Armor PowerFlex product showing durability
Armor PowerFlex Drives Interactive Demo

Learn more about how Armor PowerFlex drives help enable a zero-cabinet design.

Learn More

The smart motor control decision

safety cost reduction pie chart shaded blue denotes 8 oclock

Safety Cost Reduction

Networked safety enables cost-effective machine safety implementation, using a common software and hardware experience.

faster commissioning pie chart shaded blue denotes 5 oclock

Faster Commissioning

Premier Integration provides a consistent user experience—from design, setup, operation and maintenance. It enables data to be accessed across the enterprise.

downtime cost reduction pie chart shaded blue denotes 10 oclock

Downtime Cost Reduction

Get real-time device data for predictive maintenance and accessible to higher-level analytical models.

safety cost reduction pie chart shaded blue denotes 8 oclock

Speed, Design, Installation and Integration

An integrated solution that combines functions, like local disconnect and dynamic braking into a cohesive result.

safety cost reduction pie chart shaded blue denotes 8 oclock

Reduced Mean Time to Repair

Quicker on-premises installation and design changes by eliminating custom panels.

safety cost reduction pie chart shaded blue denotes 8 oclock

Decrease Errors

Quick-disconnect cables for all field connections minimizes test failure due to wiring mistakes.

Features and Benefits

  • Supports three-phase asynchronous motors, permanent magnet motors, and high-efficiency synchronous reluctance motors
  • Equipped with IP66, Type 4/12 enclosure with hygienic design
  • Offers a wide motor power range and wide environmental range
  • Uses a resilient, fault-tolerant, dual-port gigabit EtherNet/IP™ network using built-in Device Level Ring capability
  • Available in two frames: 3 Hp and 10 Hp
  • Offers flexible mounting installation
  • Easy to install, setup, and commission with integrated wizards and workflows
  • Uses comprehensive local and network status and diagnostics with predictive functions
  • Equipped with quick disconnect connection

Armor PowerFlex Safety Drives

  • Support advance safety functions such as STO, SS1, SLS, SLP, SDI, and SBC
  • Offer hardwired and integrated (CIP) safety in one product
  • Are equipped with user safety I/O
On Demand Webinar: Understanding On-Machine Solutions

In this back-to-basics webinar our speakers will detail the distributed design and components of an On-Machine Solution and highlight the On-Machine products Rockwell Automation has to offer.

Learn More

Industries

We have the expertise and solutions to meet your unique industrial automation challenges anywhere in the world.

Loading
Loading
Loading
Loading

Extend Your On-Machine Control Solution

Loading
Loading
Loading

Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
EtherNet/IPEtherNet/IP
KC CertificationKC Certification
RCM CertificationRCM Certification
UK Conformity Assessed UK Conformity Assessed
  • CE Marked
  • cULus Listed
  • EtherNet/IP
  • Functional Safety
  • Group Motor Installation
  • KCC
  • NEMA ICS 7.1
  • RCM
  • RoHS: EU RoHS, BSMI RoHS, China RoHS
  • Security IEC 62443-4-2
  • SEMI  F47
  • UKCA Marked

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Technical Specifications Publication
On-Machine Media for Armor PowerFlex, ArmorStart, and ArmorConnect Products Selection Guide 280PWR-SG001_-EN-P
Armor PowerFlex AC Drives Specifications 35-TD001_-EN-P
PowerFlex AC Drive Performance Specifications per Ecodesign Regulation (EU) 2019/1781 PFLEX-TD003_-EN-P
Installation Instructions Publication
Armor PowerFlex Replacement Doors Installation 35-IN001_-EN-P
Armor PowerFlex Replacement Power Section Cover Installation 35-IN002_-EN-P
Armor PowerFlex Logic and Splash Guards Installation 35-IN003_-EN-P
Armor PowerFlex Replacement Mounting Feet Installation 35-IN004_-EN-P
Armor PowerFlex Replacement Gland Plates Installation 35-IN005_-EN-P
Armor PowerFlex Light-duty Dynamic Brake Resistors Installation 35-IN006_-EN-P
Armor PowerFlex Normal-duty Dynamic Brake Resistors Installation 35-IN007_-EN-P
Armor PowerFlex Fan Replacement Kit Installation 35-IN008_-EN-P
Armor PowerFlex Ferrite Core Replacement Kit Installation 35-IN009_-EN-P
User Manuals Publication
Armor PowerFlex AC Drives User Manual 35-UM001_-EN-P
Program Guides Publication
CIP Security with Rockwell Automation Products Application Technique SECURE-AT001_-EN-P
Safely-limited Speed and Guard Door Unlocking with Armor PowerFlex Safety Function Application Technique SAFETY-AT201_-EN-P
Product Profiles Publication
OEM On-Machine Infographic 280-SP003_-EN-P
End User On-Machine Infographic 280-SP004_-EN-P
Miscellaneous Publication
Armor PowerFlex Motor Control Solutions Brochure 35-BR001_-EN-P
Armor PowerFlex AC Drives Product Information 35-PC001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Variable Frequency Drive (VFD) Chevron RightChevron Right
  5. Chevron LeftChevron Left Armor PowerFlex Drives Chevron RightChevron Right