Our Bulletin 42JA, 42JB and 42JT VisiSight™ Sensors offer a small rectangular package with visible light beam for ease of alignment and threaded metal inserts for faster installation and replacements. Each model offers PNP or NPN and light operate or dark operate outputs.
- Product Selection
- Overview
- Documentation
Overview
Bulletin 42JT VisiSight™ Miniature Photoelectric Sensors
- Incorporates embedded IO-Link communication protocol in select 42JT sensors to help minimize downtime and increase productivity
- IO-Link enabled sensors offer advanced features and diagnostics including Automatic Device Configuration, multiple profiles, trending, descriptive tags, and device specific parameters
- Class 1 "Eye Safe" red laser beam
- Unique "auto PNP/NPN" output reduces stocking cost and simplifies installation and maintenance
- Teach push button for sensitivity and LO/DO selection
- IP69K and ECOLAB rated enclosure
- Visible red LED light source for ease of alignment
- Clear object detection
- Color and contrast detection
Bulletin 42JS VisiSight Miniature Photoelectric Sensors
- Linear sensitivity adjustment knob or no adjustment models
- IP67 rated enclosure
- Visible red LED light source for ease of alignment
Bulletin 42JA VisiSight Miniature Photoelectric Sensors
- Feature multiple connection styles, adjustable sensing ranges (select models) and output types for application flexibility
- Provides 360° visible LED status indicators
- Includes IP67 enclosure rating for harsh industrial conditions
- Offers visible light source offered on all models for ease of alignment
- Includes selectable light or dark operate adjustment knob
- Additional transmitted beam models available with Infrared light source for excellent cross talk immunity
- Provides input to disable light source on transmitted beam emitter
- Includes a variety of sensing modes to address a wide range of applications
- Ideal for material handling, packaging, and other industries
| 42JA VisiSight M20A | 42JS VisiSight M20S | 42JT VisiSight M20T | |
| Diffuse | 1 m | 250 mm, 800 mm | 250 mm, 800 mm |
| Background Suppression | Adj - 100 mm, 350 mm | 55 mm, 130 mm fixed | 125 mm, 200 mm, 400 mm |
| Background Reflection | Adj - 350 mm | - | - |
| Polarized Retroreflective | 5 m | 3 m | 6 m |
| Clear Object | 2.5 m | - | 2 m |
| Transmitted Beam | 10 m (red), 15 m (IR) | 10 m (red), 10 m (IR) | 13 m (red), 18 m (laser) |
| Light Source | Red LED | Red LED | Red LED |
| Infrared (T-Beam) | Infrared (T-Beam) | Class 1 Laser | |
| Output Mode | Selectable L.O or D.O | Complementary L.O and D.O | Teachable L.O. and D.O |
| Output Type | NPN or PNP by Cat No. | NPN and PNP by Cat No. | Auto PNP or NPN |
| Operating Voltage | DC | DC | DC |
| Response Time | 1 ms | 1 ms | 0.5 ms |
| Enclosure Rating | IP67 | IP67 | IP67 and IP69K |
| IO-Link Enabled | - | - | Embedded |
Additional Information
Certifications
- CE Marked for all applicable directives
- cULus Listed
- IO-Link
- UKCA Marked for all applicable regulations
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
You may also be interested in
Documentation
| Product Profiles | Publication |
|---|---|
| Bulletin 42JT VisiSight Photoelectric Sensors with IO-Link Product Profile | 42JT-PP002_-EN-P |
| Integrated Smart Sensor Solution Quick Reference Guide | IOLINK-SP001_-EN-P |
| Miscellaneous | Publication |
|---|---|
| Presence Sensing Brochure | SENSOR-BR001_-EN-P |