Loading

Foundation Fieldbus for process
Allen-Bradley

The FOUNDATION Fieldbus standard provides the ability to distribute the control architecture throughout your facility.
Loading
  1. Overview
Open All Close All
Overview
Allen Bradley
Main Image

4-Way Redundant Intelligent Fieldbus Junction Box

Our Bulletin 1788 4-way Redundant Intelligent Fieldbus Junction Box provides a simple, redundant, and fault-tolerant method for connecting field devices to a Profibus-PA or FOUNDATION Fieldbus (H1) network. The unit provides segment protection to four field device drop-line ports by continuously monitoring drop currents and disconnecting a faulty drop to protect the rest of the segment when a fault is detected. Trunk monitoring in redundant configurations enables the rerouting of trunk messages around cable faults.

Product Details

Main Image

6-Way Intelligent Fieldbus Junction Box

Our Bulletin 1788 6-way Intelligent Fieldbus Junction Box provides a fault-tolerant method for connecting field devices to a Profibus-PA or FOUNDATION Fieldbus (H1) network. The unit comprises a bus-input port, bus-output port, and six field device drop-line ports. Each drop-line port’s bus current is continuously monitored. If a fault is detected, the drop is isolated until the fault is corrected. Even with one of the segments shorted, all remaining field devices on the bus are able to communicate.

Product Details

Main Image

Redundant EtherNet/IP to FOUNDATION Fieldbus H1 Linking Device

Our Bulletin 1788 Redundant EtherNet/IP™ to FOUNDATION Fieldbus (H1) Linking Device provides a fast and integrated solution for adding FOUNDATION Fieldbus devices to any Logix platform.

Product Details
Main Image

Redundant EtherNet/IP to FOUNDATION Fieldbus H1 Linking Device

Our Bulletin 1788 Redundant EtherNet/IP™ to FOUNDATION Fieldbus (H1) Linking Device provides a fast and integrated solution for adding FOUNDATION Fieldbus devices to any Logix platform.

Product Details
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware
  4. Chevron LeftChevron Left Network Security & Infrastructure
  5. Chevron LeftChevron Left Foundation Fieldbus for process
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose