Loading

Kinetix TL and TLY Compact Servo Motors
Allen-Bradley

These low-inertia, high-performance compact servo motors are designed to optimize your low-power industrial applications.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Sort By Chevron UpChevron Up
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down

Our Kinetix® TL and TLY Compact Servo Motors represent an economy solution for machine designers with a wide range of application needs. These low-inertia, high-performance servo motors are designed to optimize lighter industrial applications. They have substantial power in a small footprint, with a high-torque density.

Allen-Bradley logo

Overview

The Kinetix TL and TLY Compact Servo Motors are an exceptional solution to delivering flexible, high-performing processes. Available in eight frame sizes ranging from 46 mm to 235 mm and options for 200V or 400V power, the Kinetix TL Compact Servo Motors can be the perfect fit in a wide range of low-power applications. Complete your smart machine by pairing these compact servo motors with the Kinetix 5100 Servo Drives or the Kinetix 5300 Servo Drives.
  • Available in 200V with 46 mm, 70 mm, 90 mm and 100 mm frame sizes
  • Integral 24V brake option
  • Tight position control with 17-bit resolution
  • Single-turn and multi-turn (battery required) option with one physical feedback device

Certifications
UK Conformity Assessed UK Conformity Assessed
  • CE Marked
  • UKCA Marked

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Related Products

Loading
Loading
Loading
Loading
Loading

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Miscellaneous Publication
Integrated Architecture Brochure IA-BR005_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Motion Control Chevron RightChevron Right
  5. Chevron LeftChevron Left Kinetix TL and TLY Compact Servo Motors Chevron RightChevron Right