- Fully assembled and ready to mount
- Operates without externally mounted limit or home switches
- No pipes, valves, air or oil supply required
- Flexible control (unlike fluid power cylinders)
- Food-grade option
- Durable two-part white epoxy coating and corrosion-resistant stainless fasteners
- Stroke lengths up to 450 mm, speeds as fast as 550 mm/s, and positioning repeatability of ± 0.02 mm
- Stainless-steel piston rod actuators with Viton® seals
- Full setup and programming support in Studio 5000 Logix Designer® software
- Easy sizing and operating life estimates using FactoryTalk® Motion Analyzer software
- 3D CAD files are available to simplify mechanical and electrical design
- Available with or without 24V DC holding brakes
- Product Selection
- Overview
- Documentation
Overview
Our Kinetix® MPAI Electric Cylinders are compact, lightweight, high-force actuators that serve as a cost-effective alternative to hydraulic solutions. These ready-to-install electric cylinders are energy efficient and help increase machine flexibility, including precise, multi-point positioning.
Typical applications for our Kinetix MPAI Electric Cylinders include:
- Material handling
- Volumetric filling and process control
- Fabrication
- Push, pull, eject, press or clamp parts
- Packaging
- Electronic assembly
- Insertion systems
- Inspection and test equipment
Certifications
CE Marked for all applicable directives
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
You may also be interested in
Documentation
| Product Profiles | Publication |
|---|---|
| Linear Solutions eBook | MOTION-SP008_-EN-P |
| MP-Series and TL-Series Electric Cylinders Product Profile | MOTION-PP004_-EN-P |
| Miscellaneous | Publication |
|---|---|
| Integrated Architecture Brochure | IA-BR005_-EN-P |