Lighting control products include multi-pole, feeder disconnect, and combination lighting contactors. Multi-pole lighting contactors are available up to 12-poles, with contacts rated at 20 A for branch circuits. Feeder disconnect lighting contactors turn large blocks of lights on and off. Our contactors are available in sizes up to 2250 A. You can use them to control full-bus and split-bus lighting panelboards.
- Product Selection
- Overview
Product Selection
Showing
1
-
1
of
0
Results
500LP Top Wiring Magnet Latching
Our Bulletin 500LP Top Wiring Permanent Magnet Latching Lighting Contactors are used to switch the current to incandescent filament, fluorescent, mercury arc lamps, capacitors, and other non-motor and lighting loads.
500L Top Wiring Feeder Disconnect Lighting Contactors
Our Bulletin 500L Lighting Contactors are electrically held contactors that switch the current to incandescent filament, fluorescent, mercury arc lamps, and capacitors.
500FL Feed-Through Wiring
Our Bulletin 500FL Feed-through Wiring Electrically Held Lighting Contactors control large blocks of lights.
503L with Circuit Breaker
Our Bulletin 503L Combination Lighting Contactors with Circuit Breaker consists of a Bulletin 500L lighting contactor and a thermal magnetic circuit breaker mounted in a common enclosure.
502L with Disconnect Switch
Our Bulletin 502L Combination Lighting Contactors with Disconnect Switch combine switching and over-current protection in the same enclosure.
500LG Electrically and Mechanically Held
Our Bulletin 500LG Electrically and Mechanically Held Multi-pole Lighting Contactors feature a modular compact design and easy installation.
500LC Mechanically Held Multi-Pole Lighting Contactors
Our Bulletin 500LC NEMA AC Lighting Contactors offer multi-branch circuit control.