- Linear feed force of up to 2500 N (562 lbs)
- Speeds up to 1 m/s
- Linear stroke lengths to 800 mm
- 32, 40, and 63 ISO15552 pneumatic frame sizes
- Flange, clevis, and trunnion mountings
- Positioning repeatability of ± 0.02 mm
- High resolution absolute feedback
- 100% duty cycle rating
- Precision ground ball screws and heavy-duty bearings
- 24V DC holding brakes available
- Guide rods and rod eyes
Kinetix VPAR Electric Cylinders
- Connect with a single cable connection
- Provide seamless connectivity to Kinetix 5500 and Kinetix 5700 drives
Kinetix MPAR Electric Cylinders
- Provide separate power and feedback cable connections
- Provide seamless connectivity to Kinetix 5100 and Kinetix 5300 drives
- Offer optional DSL converter kit for connecting to Kinetix 5500 and Kinetix 5700 drives