Loading
Chevron UpChevron Up
Allen-Bradley VPL-A0632F-PK14AA product image
Allen-Bradley VPL-A0632F-PK14AA product image
Chevron DownChevron Down
Allen-Bradley VPL-A0632F-PK14AA product image
Allen Bradley

Kinetix VP Low Inertia Servo Motor

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: VPL-A0632F-PK14AA
Lifecycle status: Active
Allen-Bradley VPL-A0632F-PK14AA product image
Allen-Bradley VPL-A0632F-PK14AA product image
Allen-Bradley VPL-A0632F-PK14AA product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Add to Repair Quote
  • Get Support
Technical Specifications
Drawings
Documents
Accessories
Alternative Products
Technotes
Feedback Type Multi-turn 18 bit
Rated Speed 4500 RPM
Shaft Extension Configuration Keyless Shaft
Voltage 24 V DC
Current 240 V AC
Size 2 magnet stacks
Size 63 mm
Sales Info
Repairable REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 24.003
Lead Time 17
Dimension Width 19.99
Dimension Length 29.997
Stock Status NON_STOCKED
Weight 3.0
Weight Unit KG
Dimension Unit CM
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
General Link to 3D model from Motion Analyzer --
General Motion Accessories Specifications Technical Data KNX-TD004
General Motion Control Selection Guide (Web page) KNX-SG001
General Installation Instructions (Web page) VP-IN001
General Product Profile (Web page) 2198-PP001
General Product Cutsheet --
Installation Instructions vpl-in001_-en-p VPL-IN001
Technical Data knx-td001_-en-p KNX-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Feedback Type Multi-turn 18 bit
Rated Speed 4500 RPM
Shaft Extension Configuration Keyless Shaft
Voltage 24 V DC
Current 240 V AC
Size 2 magnet stacks
Size 63 mm
Sales Info
Repairable REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 24.003
Lead Time 17
Dimension Width 19.99
Dimension Length 29.997
Stock Status NON_STOCKED
Weight 3.0
Weight Unit KG
Dimension Unit CM
Drawings
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Link to 3D model from Motion Analyzer General
--
Motion Accessories Specifications Technical Data General
KNX-TD004
Motion Control Selection Guide (Web page) General
KNX-SG001
Installation Instructions (Web page) General
VP-IN001
Product Profile (Web page) General
2198-PP001
Product Cutsheet General
--
vpl-in001_-en-p Installation Instructions
VPL-IN001
knx-td001_-en-p Technical Data
KNX-TD001
Type Resource Publication
General Link to 3D model from Motion Analyzer --
General Motion Accessories Specifications Technical Data KNX-TD004
General Motion Control Selection Guide (Web page) KNX-SG001
General Installation Instructions (Web page) VP-IN001
General Product Profile (Web page) 2198-PP001
General Product Cutsheet --
Installation Instructions vpl-in001_-en-p VPL-IN001
Technical Data knx-td001_-en-p KNX-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
Kinetix VP Low Inertia Servo Motor
CloseClose
VPL-A0632F-PK14AA
Close
Print
Chevron LeftChevron Left
Allen-Bradley VPL-A0632F-PK14AA product image
Chevron RightChevron Right
Chevron LeftChevron Left
Allen-Bradley VPL-A0632F-PK14AA product image
Allen-Bradley VPL-A0632F-PK14AA product image
Chevron RightChevron Right
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose