
Industrial Horn 115V AC Industrial Horn
Catalog #: 855H-BA10ED
Rockwell Automation announces that as of
March 31, 2022,
the Industrial Horn 115V AC Industrial Horn will be discontinued and no longer available
for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
March 31, 2022
Replacement Category:
Functional Replacement
Replacement Product:
SeeMigrationDoc
[https://dev-aem.rockwellautomation.com/en-ca/products/details.SeeMigrationDoc.html]

Rockwell Automation announces that as of
March 31, 2022,
the Industrial Horn 115V AC Industrial Horn will be discontinued and no longer available for
sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
March 31, 2022
Replacement Category:
Functional Replacement
Replacement Product:
SeeMigrationDoc
[https://dev-aem.rockwellautomation.com/en-ca/products/details.SeeMigrationDoc.html]
Horn Type | 126 dB 45 Selectable Tones |
---|---|
Product Family | Industrial Horn |
Degree of protection (NEMA) | 4X |
---|---|
Degree of protection (IP) | IP66 |
Storage temperature | -40 °C |
Operating temperature | -25 °C |
Loudness | 126 dBb |
---|---|
Colour housing | Grey |
Material | Horn cover and base: ABS |
Material housing | Plastic |
Type of current | AC |
---|---|
Nominal voltage | 115V |
Operating voltage | 115V AC @ 50/60Hz (±10%) |
Current consumption for horns | 240mA @ 115V AC, 50/60 Hz |
With contact | False |
Vibration | 1 G peak |
---|---|
Shock | 15 G peak |
List of degrees of protection (NEMA) | 4, 3R, 4X, 13 |
Product type | Industrial horn, grey housing |
Horn type | 126 dB, 45 selectable tones, 3 circuit AC or DC |
Mounting option | Standard base for surface or on-the-wall mounting with conduit openings and hole plugs |
Pneumatically operated | False |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 19.05 |
Lead Time | 26 |
Dimension Width | 20.828 |
Dimension Length | 25.146 |
Stock Status | NON_STOCKED |
Weight | 2.952 |
Weight Unit | KG |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Horn Type | 126 dB 45 Selectable Tones |
---|---|
Product Family | Industrial Horn |
Degree of protection (NEMA) | 4X |
---|---|
Degree of protection (IP) | IP66 |
Storage temperature | -40 °C |
Operating temperature | -25 °C |
Loudness | 126 dBb |
---|---|
Colour housing | Grey |
Material | Horn cover and base: ABS |
Material housing | Plastic |
Type of current | AC |
---|---|
Nominal voltage | 115V |
Operating voltage | 115V AC @ 50/60Hz (±10%) |
Current consumption for horns | 240mA @ 115V AC, 50/60 Hz |
With contact | False |
Vibration | 1 G peak |
---|---|
Shock | 15 G peak |
List of degrees of protection (NEMA) | 4, 3R, 4X, 13 |
Product type | Industrial horn, grey housing |
Horn type | 126 dB, 45 selectable tones, 3 circuit AC or DC |
Mounting option | Standard base for surface or on-the-wall mounting with conduit openings and hole plugs |
Pneumatically operated | False |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 19.05 |
Lead Time | 26 |
Dimension Width | 20.828 |
Dimension Length | 25.146 |
Stock Status | NON_STOCKED |
Weight | 2.952 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
855-td001_-en-p
Technical Data
855-TD001 |
Type | Resource | Publication |
---|---|---|
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.