Loading
Chevron UpChevron Up
Allen-Bradley 700-HC24Z1-3-4 product image
Allen-Bradley 700-HC24Z1-3-4 product image
Chevron DownChevron Down
Allen-Bradley 700-HC24Z1-3-4 product image
Allen Bradley

110V DC GP Ice Cube Relay

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 700-HC24Z1-3-4
Lifecycle status: Active
Allen-Bradley 700-HC24Z1-3-4 product image
Allen-Bradley 700-HC24Z1-3-4 product image
Allen-Bradley 700-HC24Z1-3-4 product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Number of contacts as change-over contact 4
Nominal current 7 A
Complete with socket False
With LED indication True
Voltage type for actuating DC
Rated control supply voltage at AC 50 Hz 0 V
Rated control supply voltage at AC 60 Hz 0 V
Rated control supply voltage at DC 110 V
Type of electric connection Plug-in Connection
Rated thermal current (Ith) 0.291666666666667 None
Electrical life cycle 100000 minimum
With detachable clamps False
With forced-guided contacts False
Degree of protection (IP) IP20
Mechanical life operations DC: 50000000
List of degrees of protection (IP) IP20 with guarded terminal socket
Width 27.7 mm
Height 37.2 mm
Depth 20.7 mm
Contact material AgNi
Material of contact surface Other
Operating temperature -30 °C
Storage temperature -55 °C
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 1.999
Lead Time 5
Dimension Width 3.0
Dimension Length 4.501
Stock Status NON_STOCKED
Weight 0.037
Weight Unit KG
Dimension Unit CM
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
General Product Cutsheet --
General Short Circuit Ratings Data Sheet --
Technical Data 700-td552_-en-p 700-TD552
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Eurasion Economic Community UL Listed
  • Eurasion Economic Community
  • CE
  • UL Listed
  • UL Recognized
  • CSA Listed

This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Number of contacts as change-over contact 4
Nominal current 7 A
Complete with socket False
With LED indication True
Voltage type for actuating DC
Rated control supply voltage at AC 50 Hz 0 V
Rated control supply voltage at AC 60 Hz 0 V
Rated control supply voltage at DC 110 V
Type of electric connection Plug-in Connection
Rated thermal current (Ith) 0.291666666666667 None
Electrical life cycle 100000 minimum
With detachable clamps False
With forced-guided contacts False
Degree of protection (IP) IP20
Mechanical life operations DC: 50000000
List of degrees of protection (IP) IP20 with guarded terminal socket
Width 27.7 mm
Height 37.2 mm
Depth 20.7 mm
Contact material AgNi
Material of contact surface Other
Operating temperature -30 °C
Storage temperature -55 °C
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 1.999
Lead Time 5
Dimension Width 3.0
Dimension Length 4.501
Stock Status NON_STOCKED
Weight 0.037
Weight Unit KG
Dimension Unit CM
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
Short Circuit Ratings Data Sheet General
--
700-td552_-en-p Technical Data
700-TD552
Type Resource Publication
General Product Cutsheet --
General Short Circuit Ratings Data Sheet --
Technical Data 700-td552_-en-p 700-TD552
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Certifications
Eurasion Economic Community UL Listed
  • Eurasion Economic Community
  • CE
  • UL Listed
  • UL Recognized
  • CSA Listed

This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
110V DC GP Ice Cube Relay
CloseClose
700-HC24Z1-3-4
Close
Print
Chevron LeftChevron Left
Allen-Bradley 700-HC24Z1-3-4 product image
Chevron RightChevron Right
Chevron LeftChevron Left
Allen-Bradley 700-HC24Z1-3-4 product image
Allen-Bradley 700-HC24Z1-3-4 product image
Chevron RightChevron Right
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose