Cover Type | Lift-off,3 Hole |
---|---|
Dimensions | 180 mm x 80 mm x 85 mm - 7.09 in. x 3.15 in. x 3.35 in. |
Enclosure Ingress Protection | Type 4X Indoor Use Only, IP66 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.611 |
Lead Time | 87 |
Dimension Width | 7.595 |
Dimension Length | 17.805 |
Stock Status | NON_STOCKED |
Weight | 21.546 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Dimension Sheet | -- |
General | Specification Sheet | -- |
General | Legend Plate and Contact Block Compatibility | -- |
General | Product Cutsheet | -- |
Technical Data | 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cover Type | Lift-off,3 Hole |
---|---|
Dimensions | 180 mm x 80 mm x 85 mm - 7.09 in. x 3.15 in. x 3.35 in. |
Enclosure Ingress Protection | Type 4X Indoor Use Only, IP66 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.611 |
Lead Time | 87 |
Dimension Width | 7.595 |
Dimension Length | 17.805 |
Stock Status | NON_STOCKED |
Weight | 21.546 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Dimension Sheet
General
-- |
Specification Sheet
General
-- |
Legend Plate and Contact Block Compatibility
General
-- |
Product Cutsheet
General
-- |
500-td014_-en-p
Technical Data
500-TD014 |
Type | Resource | Publication |
---|---|---|
General | Dimension Sheet | -- |
General | Specification Sheet | -- |
General | Legend Plate and Contact Block Compatibility | -- |
General | Product Cutsheet | -- |
Technical Data | 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading



Copyright ©2025 Rockwell Automation, Inc.