Loading
Chevron UpChevron Up
Allen-Bradley 1606-XLE480ERZ product image
Allen-Bradley 1606-XLE480ERZ product image
Chevron DownChevron Down
Allen-Bradley 1606-XLE480ERZ product image
Allen Bradley
Best Selling

XLE Redundant Power Supply 480W 24VDC

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 1606-XLE480ERZ
Lifecycle status: Active
Allen-Bradley 1606-XLE480ERZ product image
Allen-Bradley 1606-XLE480ERZ product image
Allen-Bradley 1606-XLE480ERZ product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Drawings
Documents
Certifications
Accessories
Technotes
Nominal value output voltage 1 24 V
Secondary voltage adjustable False
Nominal value output current 1 20 A
Power output 480 W
Voltage type of supply voltage AC/DC
Rated supply voltage at AC 50 Hz 100 V
Rated supply voltage at AC 60 Hz 100 V
Rated supply voltage at DC 110 V
Power reserves 20 %
DC OK relay contact True
Hot-swap True
Input inrush current limiter Active
Power factor 0.95 typical
External input fuse, min B-10 A or C-10 A
Power losses 24.2 W typical
Derating 12 W/°C
Efficiency 95.2 % typical
Input inrush current 10 A/4.5 A
Output voltage stabilized True
Rail mounting possible True
Stabilized True
Adjustment range Fixed
Height 124 mm
Depth 127 mm
Direct mounting possible False
Width 48 mm
Degree of protection (IP) IP20
Type of electric connection Plug-in connection
MTBF 543 kh (+40 °C, SN29500)
Wall mounting possible True
Ripple and noise, max 50 mV
Operating temperature -40 °C
Lifetime, min 90 kh (+40 °C)
Weight 850 g
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability true
Quick Turnaround false
Dimension Height 9.144
Lead Time 57
Dimension Width 13.97
Dimension Length 15.24
Stock Status STOCKED
Weight 0.744
Weight Unit KG
Dimension Unit CM
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
General Product Cutsheet --
Technical Data 1606-td002_-en-p 1606-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
ATEX UL Listed Korean KC IECEx Scheme Australian RCM China CCC Eurasion Economic Community
  • ATEX
  • UL Listed
  • Korean KC
  • IECEx Scheme
  • Australian RCM
  • CE
  • China CCC
  • Eurasion Economic Community

This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Nominal value output voltage 1 24 V
Secondary voltage adjustable False
Nominal value output current 1 20 A
Power output 480 W
Voltage type of supply voltage AC/DC
Rated supply voltage at AC 50 Hz 100 V
Rated supply voltage at AC 60 Hz 100 V
Rated supply voltage at DC 110 V
Power reserves 20 %
DC OK relay contact True
Hot-swap True
Input inrush current limiter Active
Power factor 0.95 typical
External input fuse, min B-10 A or C-10 A
Power losses 24.2 W typical
Derating 12 W/°C
Efficiency 95.2 % typical
Input inrush current 10 A/4.5 A
Output voltage stabilized True
Rail mounting possible True
Stabilized True
Adjustment range Fixed
Height 124 mm
Depth 127 mm
Direct mounting possible False
Width 48 mm
Degree of protection (IP) IP20
Type of electric connection Plug-in connection
MTBF 543 kh (+40 °C, SN29500)
Wall mounting possible True
Ripple and noise, max 50 mV
Operating temperature -40 °C
Lifetime, min 90 kh (+40 °C)
Weight 850 g
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability true
Quick Turnaround false
Dimension Height 9.144
Lead Time 57
Dimension Width 13.97
Dimension Length 15.24
Stock Status STOCKED
Weight 0.744
Weight Unit KG
Dimension Unit CM
Drawings
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
1606-td002_-en-p Technical Data
1606-TD002
Type Resource Publication
General Product Cutsheet --
Technical Data 1606-td002_-en-p 1606-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Certifications
ATEX UL Listed Korean KC IECEx Scheme Australian RCM China CCC Eurasion Economic Community
  • ATEX
  • UL Listed
  • Korean KC
  • IECEx Scheme
  • Australian RCM
  • CE
  • China CCC
  • Eurasion Economic Community

This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
XLE Redundant Power Supply 480W 24VDC
CloseClose
1606-XLE480ERZ
Close
Print
Chevron LeftChevron Left
Allen-Bradley 1606-XLE480ERZ product image
Chevron RightChevron Right
Chevron LeftChevron Left
Allen-Bradley 1606-XLE480ERZ product image
Allen-Bradley 1606-XLE480ERZ product image
Chevron RightChevron Right
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose