



IEC Feed-Through Push-in Terminal Block IEC Feed-Through Push-in Terminal Block
Catalog #: 1492-P10-OR




Width | 10 mm |
---|---|
Height | 51.5 mm |
Density | 30 pcs/ft (100 pcs/m) per UL/CSA/IEC/ATEX |
Colour | Orange |
---|---|
Length | 80.5 mm |
Wire strip length | 18 mm per UL/CSA/IEC/ATEX |
Wire range | 20...6 AWG rated cross section per UL/CSA, 10 mm² rated cross section per IEC, 10 mm² rated cross section per ATEX |
Current, max | 55 A per UL/CSA, 57 A per IEC, 52 A per ATEX |
---|---|
Voltage rating | 600V AC/DC per UL/CSA, 1000V AC/DC per IEC, 550V AC/DC per ATEX |
Number of levels | 1 None |
Internally connected stages | True |
Type of electrical connection 1 | Push-in clA connection |
Operating temperature | -60 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.588 |
Lead Time | 5 |
Dimension Width | 8.89 |
Dimension Length | 26.416 |
Stock Status | NON_STOCKED |
Weight | 34.014 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Technical Details | -- |
General | Product Cutsheet | -- |
General | Installation Instructions | -- |
Installation Instructions | 1492-in006_-en-e | 1492-IN006 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- IECEx Scheme
- ATEX
- CE
- UL Recognized
- China CCC
This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Width | 10 mm |
---|---|
Height | 51.5 mm |
Density | 30 pcs/ft (100 pcs/m) per UL/CSA/IEC/ATEX |
Colour | Orange |
---|---|
Length | 80.5 mm |
Wire strip length | 18 mm per UL/CSA/IEC/ATEX |
Wire range | 20...6 AWG rated cross section per UL/CSA, 10 mm² rated cross section per IEC, 10 mm² rated cross section per ATEX |
Current, max | 55 A per UL/CSA, 57 A per IEC, 52 A per ATEX |
---|---|
Voltage rating | 600V AC/DC per UL/CSA, 1000V AC/DC per IEC, 550V AC/DC per ATEX |
Number of levels | 1 None |
Internally connected stages | True |
Type of electrical connection 1 | Push-in clA connection |
Operating temperature | -60 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.588 |
Lead Time | 5 |
Dimension Width | 8.89 |
Dimension Length | 26.416 |
Stock Status | NON_STOCKED |
Weight | 34.014 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
Technical Details
General
-- |
Product Cutsheet
General
-- |
Installation Instructions
General
-- |
1492-in006_-en-e
Installation Instructions
1492-IN006 |
Type | Resource | Publication |
---|---|---|
General | Technical Details | -- |
General | Product Cutsheet | -- |
General | Installation Instructions | -- |
Installation Instructions | 1492-in006_-en-e | 1492-IN006 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- IECEx Scheme
- ATEX
- CE
- UL Recognized
- China CCC
This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading




Copyright ©2025 Rockwell Automation, Inc.