Number of auxiliary contacts as normally open contact | 1 |
---|
Voltage type for actuating | AC |
---|---|
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Type of electrical connection of main circuit | Screw connection |
Number of poles | 12 |
Continuous ampere rating | 30 A |
Current rating for tungsten load | 20 A max. @ 3-Phase AC Poles to Load voltage 480Y |
Current rating for ballast load | 20 A max. @ 3-Phase AC Poles to Load voltage 480Y |
General use resistance heating | 30 A max. @ 3-Phase AC Poles to Load voltage 600V |
Contactor options | Additional 1 N.O. (Side Mount) Auxiliary Contact on Contactor |
Features | Multi-pole, Electrically held |
Modular version | True |
Contactor type | UL |
Contactor size | 20 A |
Enclosure type rating | IP66 (type 3/4/12) (with hinged cover) |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 26.67 |
Lead Time | 15 |
Dimension Width | 38.1 |
Dimension Length | 38.1 |
Stock Status | NON_STOCKED |
Weight | 7.09 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Repair Parts List | -- |
General | Product Cutsheet | -- |
Technical Data | 100-td014_-en-p | 100-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of auxiliary contacts as normally open contact | 1 |
---|
Voltage type for actuating | AC |
---|---|
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Type of electrical connection of main circuit | Screw connection |
Number of poles | 12 |
Continuous ampere rating | 30 A |
Current rating for tungsten load | 20 A max. @ 3-Phase AC Poles to Load voltage 480Y |
Current rating for ballast load | 20 A max. @ 3-Phase AC Poles to Load voltage 480Y |
General use resistance heating | 30 A max. @ 3-Phase AC Poles to Load voltage 600V |
Contactor options | Additional 1 N.O. (Side Mount) Auxiliary Contact on Contactor |
Features | Multi-pole, Electrically held |
Modular version | True |
Contactor type | UL |
Contactor size | 20 A |
Enclosure type rating | IP66 (type 3/4/12) (with hinged cover) |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 26.67 |
Lead Time | 15 |
Dimension Width | 38.1 |
Dimension Length | 38.1 |
Stock Status | NON_STOCKED |
Weight | 7.09 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Repair Parts List
General
-- |
Product Cutsheet
General
-- |
100-td014_-en-p
Technical Data
100-TD014 |
Type | Resource | Publication |
---|---|---|
General | Repair Parts List | -- |
General | Product Cutsheet | -- |
Technical Data | 100-td014_-en-p | 100-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.