Loading

PowerFlex® 755 Credential Exposure Vulnerability

Severity:
High
Advisory ID:
SD1717
Published Date:
January 28, 2025
Last Updated:
January 28, 2025
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
Yes
Workaround:
No
CVE IDs
CVE-2025-0631
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
Summary

AFFECTED PRODUCTS AND SOLUTION

Affected Product

Affected Version(s)

Fixed Version

PowerFlex® 755

<=16.002.279

v20.3.407

VULNERABILITY DETAILS

Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities.

CVE-2025-0631 IMPACT

A Credential Exposure Vulnerability exists in the above-mentioned product and version. The vulnerability is due to using HTTP resulting in credentials being sent in clear text.

CVSS 3.1 Base Score: 7.5
CVSS 3.1 Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:N/A:N

CVSS 4.0 Base Score: 8.7
CVSS 4.0 Vector: CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:H/VI:N/VA:N/SC:N/SI:N/SA:N

CWE-319: Cleartext Transmission of Sensitive Information
Known Exploited Vulnerability (KEV) database: None

Mitigations and Workarounds
Customers using the affected software are encouraged to apply the risk mitigations, if possible.

·         For information on how to mitigate Security Risks on industrial automation control systems, we encourage customers to implement our suggested security best practices to minimize the risk of the vulnerability.

Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left United Kingdom Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust Center Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Security Adv Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Security Advisory Detail Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose