Loading

FactoryTalk® View SE v12 Information Leakage Vulnerability via Authentication Restriction

Severity:
High
Advisory ID:
SD1675
Published Date:
June 12, 2024
Last Updated:
December 01, 2024
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
Yes
Workaround:
No
CVE IDs
CVE-2024-37367
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
Summary
FactoryTalk® View SE v12 Information Leakage Vulnerability via Authentication Restriction

Published Date: June 13, 2024

Last updated: June 13, 2024

Revision Number: 1.0

CVSS Score: v3.1: 9.8/10, v4.0: 9.2/10

 

The security of our products is important to us as your chosen industrial automation supplier.  This anomaly was found internally during routine testing and is being reported based on our commitment to customer transparency and to improve their business or production environments.

 

AFFECTED PRODUCTS AND SOLUTION

 

 

Affected Product

 

 

 

 

First Known in software version

 

 

 

 

Corrected in software version

 

 

 

 

FactoryTalk® View SE

 

 

 

 

v12.0

 

 

 

 

V14.0 and later

 

 

 

Mitigations and Workarounds 

Users using the affected software, who are not able to upgrade to one of the corrected versions, are encouraged to apply security best practices, where possible.   

  • It is recommended that users enforce proper access controls within the network and segment networks containing sensitive information using IPSec: https://rockwellautomation.custhelp.com/app/answers/answer_view/a_id/1090456

  • Security Best Practices

 

VULNERABILITY DETAILS

Rockwell Automation used version 3.1 and 4.0 of the CVSS scoring systems to assess the following vulnerabilities. 

 

CVE-2024-37367 IMPACT

A user authentication vulnerability exists in the affected product. The vulnerability allows a user from a remote system with FTView to send a packet to the customer’s server to view an HMI project.  This action is allowed without proper authentication verification.

 

 

CSVV 4.0 Base Score: 8.2/10

CVSS Vector: CVSS:4.0/AV:N/AC:L/AT:P/PR:N/UI:N/VC:H/VI:N/VA:N/SC:N/SI:N/SA:N 

CWE-287: Improper Authentication

 

Known Exploited Vulnerability (KEV) database: No

 

Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

 

 

ADDITIONAL RESOURCES

The following link provides CVE information in Vulnerability Exploitability Exchange (VEX) format, which is machine readable and can be used to automate vulnerability management and tracking activities.    

  • JSON CVE-2024-37367

 

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left United Kingdom Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust Center Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Security Adv Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Security Advisory Detail Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose