Loading

FactoryTalk Analytics GuardianAI

Predict equipment failures and reduce unplanned downtime
MaintenanceSuite
  • FactoryTalk AssetCentre
  • FactoryTalk Emonitor
  • FactoryTalk Network Manager
  • Fiix CMMS
  • Plex APM
  • Fiix CMMS
    • FactoryTalk Analytics GuardianAI Literature Library
    • FactoryTalk Analytics GuardianAI Literature Library
    • FactoryTalk Analytics GuardianAI PCDC
    • FactoryTalk Analytics GuardianAI PCDC

Optimize maintenance activities and reduce unplanned downtime with advanced notice of upcoming asset failures provided by FactoryTalk® Analytics™ GuardianAI™. When maintenance engineers understand the health of the assets on the plant floor, they can plan their tasks efficiently. FactoryTalk Analytics GuardianAI provides continuous condition-based monitoring, alerting the maintenance team when an asset begins to show signs of degradation and providing insights into the most probable cause of failure. With this information, they can plan when to perform the required repair and confirm they have the necessary resources and parts on hand. Repair times are reduced and costly unexpected downtime is avoided.

Video
AI for Predictive Maintenance

Find out how you can use AI to add a layer of protection on top of your operation that provides guidance to avoid unplanned downtime, reduce safety incidents and maximize maintenance resources. 

Why FactoryTalk Analytics GuardianAI for predictive maintenance?

Use Your Existing Drives as Sensors

Get more value from your Rockwell Automation devices through premier integration with PowerFlex® drives

Advance from Anomaly Detection to Anomaly Identification

Identify the most probable cause of an upcoming failure with embedded expertise and continuous learning

No Data Science Required

Empower your OT professionals with machine learning through intuitive, user guided workflows

Analyze at the Edge

Train and run right at the edge for near real time predictions

Use Your Existing Drives as Sensors

There’s no need to purchase additional sensors or monitoring equipment. With FactoryTalk Analytics GuardianAI, early warnings of potential asset failures are provided using variable frequency drive (VFD) data. FactoryTalk Analytics GuardianAI  provides premier integration with PowerFlex 755, 755T and 6000T drives, leveraging electrical signal data for condition-based monitoring of pump, fan, and blower applications.

PowerFlex 755 AC Drives
PowerFlex 755 AC Drives

Low voltage drive suited for a wide variety of motor control applications including pumps, fans and conveyors.

Learn More
PowerFlex 755TL, TR and TM Drives
Powerflex 755T XT Frame 10 Front plus family
PowerFlex 755TL, TR and TM Drives

Provide harmonic mitigation, regeneration and common business solutions.

Learn More
PowerFlex 755TS VFD
Allen-Bradley 20G2 PowerFlex 755TS F2 STD type1 cover
PowerFlex 755TS VFD

Suited for common traditional variable-frequency drive applications and specialized applications that require high performance motor control.

Learn More
PowerFlex 6000T Medium Voltage AC Drives
Three tall, gray side-by-side metal cabinets comprise the PowerFlex 6000T drive unit from Rockwell Automation – used to control motors in heavy industrial applications.
PowerFlex 6000T Medium Voltage AC Drives

Medium voltage drive suited for a variety of applications including fans, pumps and compressors.

Learn More

Advance from Anomaly Detection to Anomaly Identification

FactoryTalk Analytics GuardianAI goes beyond anomaly detection. It comes out of the box with embedded expertise that not only detects but also identifies the application specific faults listed in the drop downs below. This helps maintenance engineers reduce investigation time and minimize any downtime required. If FactoryTalk Analytics GuardianAI detects an anomaly but can’t identify it, you can teach it to the next time. After you investigate and identify the source of the issue, you can label the anomaly and when the same issue is later detected, FactoryTalk Analytics GuardianAI will recognize it and notify you. 

Fans and Blowers
  • Blade Misalignment
  • Blade Unbalance
  • Blade Wear
  • Loose Blade
  • Electrical Fault
  • Motor Fault
  • Shaft Misalignment
  • Fan Bearing Fault 
Pumps
  • Impeller Unbalance
  • Blade Fault
  • Cavitation
  • Viscosity Changes
  • Shaft Misalignment
  • Change in Fluid Dynamics 
Motor Analytics
  • Unbalance
  • Shaft Misalignment
  • Loose Structural Mounting (Soft Foot)
  • Mechanical Looseness
  • Rotor Rub
  • Ball Bearing Fault
  • Inner Race Bearing Fault
  • Outer Race Bearing Fault
  • Bearing Cage Fault 

No Data Science Required

FactoryTalk Analytics GuardianAI provides no code machine learning. It puts AI into the hands of OT professionals with an intuitive four step workflow.

Complete initial setup Establish a baseline of each asset's behavior Monitor plant assets Notify user when an anomaly is detected
FactoryTalk Analytics GuardianAI Unhappy Path Screenshot
FactoryTalk Analytics GuardianAI Frequency Mapping Screenshot
FactoryTalk Analytics GuardianAI Home Line1 Screenshot
FactoryTalk Analytics GuardianAI Deviation Identified Screenshot

Configure your FactoryTalk Analytics GuardianAI application in no time with a user guided experience. No coding required.

Teach FactoryTalk Analytics GuardianAI how your asset behaves under normal operation using live plant data, with no impact to plant operations.

Relax while FactoryTalk Analytics GuardianAI runs in the background, monitoring your plant assets and warning of any signs of failure.

You’ll be alerted to any upcoming risks to your operation with insights into the most probable cause of failure and severity of the risk. 

Complete initial setup
FactoryTalk Analytics GuardianAI Unhappy Path Screenshot
Establish a baseline of each asset's behavior
FactoryTalk Analytics GuardianAI Frequency Mapping Screenshot
Monitor plant assets
FactoryTalk Analytics GuardianAI Home Line1 Screenshot
Notify user when an anomaly is detected
FactoryTalk Analytics GuardianAI Deviation Identified Screenshot

Analyze at the Edge

FactoryTalk Analytics GuardianAI is deployed, learns and runs right at the edge. As a result, it can analyze the electrical signal drive data at high speeds to alert maintenance engineers of anomalies at the very first signs of deviation. You can manage your FactoryTalk Analytics GuardianAI edge devices and application deployments centrally, securely and at scale with FactoryTalk® Edge™ Manager for higher productivity and efficiency.

Ready to Learn More About Our AI Offerings?

Ordering Options
Software SubscriptionsSoftware Subscriptions
Ordering Options

One stop shopping for software and subscription services.

Explore Our Ordering Options
Talk to a Consultant
DistributorDistributor
Talk to a Consultant

Work with your local Rockwell Automation sales consultant to discuss your software requirements.

Contact Us

Recommended For You

Variable Frequency Drive (VFD)
Variable Frequency Drive (VFD)
Variable Frequency Drive (VFD)
We offer a wide selection of PowerFlex® AC and DC variable frequency drives and Kinetix® servo drives that are all designed for flexibility, productivity, and ease of use.
FactoryTalk Analytics LogixAI
FactoryTalk Analytics LogixAI
FactoryTalk Analytics LogixAI
Harness the power of machine learning to predict anomalies in your production processes with FactoryTalk® Analytics™ LogixAI®.
Fiix Computerized Maintenance Management System
Fiix Computerized Maintenance Management System
Fiix Computerized Maintenance Management System
Fiix is a CMMS software to connect teams, tools, data, and processes to get critical insights, scale your maintenance program, and boost asset performance.
Prevent Unplanned Downtime with AI for Predictive Maintenance
Prevent Unplanned Downtime with AI for Predictive Maintenance

Unplanned downtime can result in financial losses due to lost productivity and missed deadlines. Predictive maintenance can help prevent these losses by providing early warning signs of potential equipment failures.

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Sof...
  4. Chevron LeftChevron Left FactoryTalk
  5. Chevron LeftChevron Left MaintenanceSuite
  6. Chevron LeftChevron Left FactoryTalk Analytics GuardianAI
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose