Loading

Safety Drives
Allen-Bradley

Safety options can help reduce machine downtime and increase productivity. To help you protect both your personnel and equipment, a variety of PowerFlex® drives are available with safety features.
Loading
  1. Overview
Open All Close All
Overview
Allen Bradley
Allen-Bradley 20G PowerFlex TS family

PowerFlex 755TS Low Voltage VFD

With predictive analytics, a PowerFlex® 755TS low voltage variable frequency drive (VFD) helps increase productivity and uptime. Plus, reduce energy and maintenance costs.

Product Details

Main Image

PowerFlex 525 AC Drives

PowerFlex® 525 AC Drives feature an innovative, modular design to support fast and easy installation and configuration. This next generation of compact drives offers embedded EtherNet/IP™ communications, USB programming, and standard safety features. PowerFlex 525 drives, which offer a power rating of 0.4...22 kW (0.5...30 Hp) with global voltage classes of 100...600V, provide a variety of motor control and flexible mounting options. PowerFlex 525 AC drives operate at temperatures as high as 70 °C (158 °F), and they are ideal for applications such as conveyors, fans, pumps, and mixers.

Product Details

Main Image

PowerFlex 527 AC Drives

Our PowerFlex® 527 AC Drives are designed to work exclusively with our Logix Programmable Automation Controllers (PACs). This allows the drive to leverage the capabilities of the controller and use Studio 5000 Logix Designer™ to help simplify machine development and use. This streamlined approach uses motion instructions that are shared by PowerFlex 527 AC drives and Kinetix® servo drives, providing the same user experience for configuration, programming, and control of both types of drives.

Product Details

Allen-Bradley PowerFlex 755T XT frame 10 front plus family.jpg

PowerFlex 755T Low Voltage VFD

Our PowerFlex® 755T low voltage variable frequency drives are designed to provide harmonic mitigation, regeneration, and common bus solutions that help reduce energy costs, add flexibility, and increase productivity.

Product Details

Main Image

PowerFlex 753 AC Drives

PowerFlex® 753 AC Drives are cost-effective and easy to use in general purpose applications requiring safety features. They come standard with built-in I/O, which is ideal for machine builders and system integrators who want to reduce engineering costs, deliver machines to market faster, and meet end user demand for more productive machines. Select size-optimized drives for low-power applications where you have limited space available. The Dual-port EtherNet/IP™ Option Module offers flexible, cost-effective methods for leveraging EtherNet/IP networks.

Product Details

Main Image

PowerFlex 755 AC Drives

PowerFlex® 755 AC Drives provide ease of use, application flexibility, and high performance. They include multiple control and hardware options, as well as optional embedded safety features. These drives are well-suited for a wide variety of motor control applications including pumps, fans, and conveyors. With Integrated Motion on EtherNet/IP™, you can place these drives on the same network as Kinetix® drives. A Dual-port EtherNet/IP™ Option Module supports ring, linear, and star topologies, as well as Device Level Ring (DLR) functionality for fault tolerant connectivity and high drive availability.

Product Details

Main Image

PowerFlex 7000 Drive System with ArcShield Technology

Our PowerFlex® 7000 Drive System with ArcShield™ technology is the first arc resistant medium voltage drive with full regeneration capabilities. The arc resistant system is certified to meet the most comprehensive set of global arc resistant standards. This system provides an arc fault rating up to 50 kA and meets Type 2B accessibility protection standards.

Product Details
Safety Motion Control

Safety Motion Control

Our Safety Servo Drive products are designed to help minimize downtime and reduce energy and production waste while helping improve machine operating efficiencies. The Kinetix® 300, 6000, 6200, 6500 and 7000 all feature built-in safety functionality. With Safe Torque-Off, a drive output is disabled to remove motor torque without removing power from the entire machine. Safe Speed Monitoring permits you to reduce and monitor the speed of your application to help allow an operator to safely perform some types of work without completely stopping the machine.

Product Details
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware
  4. Chevron LeftChevron Left Safety Products
  5. Chevron LeftChevron Left Safety Drives
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose