- Stages carry payloads of up to 25 kg while achieving an acceleration of 1 g
- Can use existing Add-On Instructions for pick and place and dispensing applications
- Pre-alignment of axis that provides 30 arc seconds of orthogonality
- IP30 environmental protection
- Available in both 230V and 460V versions
- Direct drive linear motor actuation available
- Compatible with Kinetix 5100, Kinetix 5300, Kinetix 5500, and Kinetix 5700 cables and accessories
- CAD drawings and 3D models are available in FactoryTalk® Motion Analyzer
- Product Selection
- Overview
- Documentation
Overview
Our Kinetix® MPMA Multi-axis Linear Stages provide an out-of-the-box solution for precise two-dimensional positioning and velocity. These electric stages feature a flexible design that lets you position them from above or below to meet your application needs. Integrate these stages using Studio 5000 Logix Designer® for fast and easy commissioning.
Typical applications for our Kinetix MPMA Multi-axis Linear Stages include:
- Electronic assembly
- Pick and place
- Cartesian robots
- Inspection
Typical industries include:
- Electric vehicle and battery
- Semiconductor manufacturing
- Tire and rubber
Certifications
CE Marked for all applicable directives
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
You may also be interested in
Documentation
Product Profiles | Publication |
---|---|
Linear Solutions eBook | MOTION-SP008_-EN-P |
Miscellaneous | Publication |
---|---|
Integrated Architecture Brochure | IA-BR005_-EN-P |