Are you struggling to update full branch motor control systems to meet application demands while still protecting your system from overloading? Our Branch Motor Control & Protection portfolio is specifically designed and tested to make your job easier. With components including circuit breakers, contactors, overload relays, and accessories, we deliver a tailored solution to help you create a scalable machine design.
- Overview
Meet Diverse Global Standards for Motor Control
Selecting and applying the correct combination of products to meet diverse global standards for motor control can be challenging and time-consuming. By testing and certifying all valid combinations of components to UL and IEC standards, our Branch Motor Control & Protection portfolio makes the machine building process easier.
Complete Your Architecture
Build your ideal system using intelligent components to create modular and expandable machine designs.
Determine Your Short-circuit Current Ratings with Ease
Our Global Short-circuit Current Ratings (SCCR) Tool enables users to select the specific combinations of Allen Bradley components they are applying and obtain a test summary letter documenting the compliance of their specific products to IEC and UL standards. This document provides coordinated high fault SCCR ratings for all power devices used in the circuit, which saves customers time and effort to find and determine these ratings.
Designed as a System
System is designed and tested to work together with relevant components for your unique applications.
Standards and Certifications
Tested and certified to global standards to meet your application requirements.
Worldwide Sales and Support
Sold and serviced in over 100 countries around the globe.
Recommended For You