Our Kinetix® TL-Series™ servo motors represent an economy solution for machine designers with a wide range of application needs. The Kinetix TLP Plus servo motors expand the offering up to 15 kW and include a 24-bit high-resolution absolute feedback option. The Kinetix TLP multi-purpose servo motors offer a broad power range and optimization with the Kinetix 5100 servo drive platform. The Kinetix TL and TLY compact servo motors are ideal for low-power applications.
Overview
- Provides an economy solution to meet wide ranges of applications
- Optimized to match with drive ratings for optimum system sizing
- Single-turn and multi-turn (battery required) option with one physical feedback device
Kinetix TLP Multi-Purpose Servo Motors
- Available in 200V and 400V with 8 frame sizes: 46, 70, 90, 100, 115, 145, 200, 235 mm
- Rated power from 50 W to 15 kW
- Integral 24V DC brake option
- 24-bit high-resolution feedback
- UL Recognized to applicable UL and CSA standards, and CE marked for applicable directives
- Optimally designed with Kinetix® 5100 servo drive for system performance
- Kinetix TL and TLY Compact Servo Motors
- 46 mm, 70 mm, 90 mm and 100 mm frame sizes
- Tight position control with 17-bit resolution
Kinetix TL and TLY Compact Servo Motors
- Available in 200V with 46 mm, 70 mm, 90 mm and 100 mm frame sizes
- Integral 24V brake option
- Tight position control with 17-bit resolution
Typical applications include:
- Robotics
- Material handling
- X-Y tables
- Specialty machinery
- Semiconductor manufacturing
- Medical/laboratory equipment
- Light packaging machines
- Office machinery
Specifications
Certifications
- CE marked
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Software
Use the following software to program your TL-Series™ servo motor.
Documentation
Resource | Publication Number | Language |
---|---|---|
Integrated Architecture Brochure | IA-BR005 | |
Kinetix 5100 Servo Drive & Kinetix TLP Servo Motor Product Profile | KNETIX-PP001 | |
Motion Control Selection Guide | KNX-SG001 | |
Kinetix Rotary Motion Specifications Technical Data | KNX-TD001 | |
Kinetix TLP Multi-purpose Servo Motors Installation Instructions | TLP-IN001 | |
TL-Series Servo Motors Installation Instructions | TL-IN003 |