Our Kinetix® HPK-Series™ High-power Asynchronous Motors combine high power with precise positioning capabilities. These motors feature windings that are optimized for servo control coupled with high-resolution feedback to provide the precision your application requires. They build on proven induction motor technology and provide high reliability and durability in demanding applications.
Overview
- High resolution feedback (up to 2 million counts per revolution)
- Optional multi-turn absolute feedback
- Motor winding provides constant torque over a wide speed range
- Low rotor inertia for higher acceleration rates
- Continuous torque of 96…955 Nm (849…8445 lb-in.)
- Peak torque of 192…1927 Nm (1699…17042 lb-in.)
- Base speeds of 1500 and 3000 RPM
- Integrates with our Kinetix® 7000 Servo Drive to extend the range of Kinetix Integrated Motion solutions up to 200 Hp (150 kW)
- Standard DIN feedback connector and junction box for power connections
- Integral blower cooling allows higher performance in a compact package
- Standard IEC flange and/or foot mount
Typical applications for HPK-Series™ servo motors include:
- High power packaging
- Converting
- Wind/unwind/rewind
- Sheeters
- Material handling
- Metal forming
- Injection molding
- Flying knife
Specifications
Certifications
- CE marked
- CSA
- UL recognized
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Tools & Resources
Documentation
Resource | Publication Number | Language |
---|---|---|
Integrated Architecture Brochure | IA-BR005 | |
Kinetix Motion Control Selection Guide | KNX-SG001 | |
HPK-Series High Power Asynchronous Servo Motors Installation Instructions | HPK-IN001 |