
Connection System
Catalog #: 898D-48KT-DM4
Rockwell Automation announces that as of
August 15, 2024,
the Connection System will be discontinued and no longer available
for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
August 15, 2024
Replacement Category:
No planned RA replacement

Rockwell Automation announces that as of
August 15, 2024,
the Connection System will be discontinued and no longer available for
sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
August 15, 2024
Replacement Category:
No planned RA replacement
Cable Output Description | No cable |
---|---|
End Description | Male connector |
Illumination | No LEDs |
Input Pins | 4-pin |
Input Ports | 8-port |
Input Port Type | DC Micro QD (M12) |
Port Orientation | Ports on Top of Box |
QD Output Description | 4-pin |
Quick Disconnect | 4-pin DC Micro |
Number of digital inputs | 8 None |
---|---|
Input pins | 4-pin |
Cable output description | No cable |
Input port type | DC micro quick disconnect M12 |
Wall mounting/direct mounting | True |
Product feature type | Standard material |
Illumination | No LEDs |
---|---|
Degree of protection (IP) | IP67 |
QD output description | 4-pin, male connector |
---|---|
Output style | Micro quick disconnect DC |
Wiring configuration | Dual channel NC/NO, no enunciation |
Type of electric connection | Plug-in connection |
End description | Male connector |
Port orientation | Ports on top of box |
Suitable for safety functions | True |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.489 |
Lead Time | 72 |
Dimension Width | 8.89 |
Dimension Length | 18.999 |
Stock Status | NON_STOCKED |
Weight | 0.238 |
Weight Unit | KG |
Dimension Unit | CM |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cable Output Description | No cable |
---|---|
End Description | Male connector |
Illumination | No LEDs |
Input Pins | 4-pin |
Input Ports | 8-port |
Input Port Type | DC Micro QD (M12) |
Port Orientation | Ports on Top of Box |
QD Output Description | 4-pin |
Quick Disconnect | 4-pin DC Micro |
Number of digital inputs | 8 None |
---|---|
Input pins | 4-pin |
Cable output description | No cable |
Input port type | DC micro quick disconnect M12 |
Wall mounting/direct mounting | True |
Product feature type | Standard material |
Illumination | No LEDs |
---|---|
Degree of protection (IP) | IP67 |
QD output description | 4-pin, male connector |
---|---|
Output style | Micro quick disconnect DC |
Wiring configuration | Dual channel NC/NO, no enunciation |
Type of electric connection | Plug-in connection |
End description | Male connector |
Port orientation | Ports on top of box |
Suitable for safety functions | True |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.489 |
Lead Time | 72 |
Dimension Width | 8.89 |
Dimension Length | 18.999 |
Stock Status | NON_STOCKED |
Weight | 0.238 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.