Lens Color | Green |
---|
Degree of protection (NEMA) | 13 |
---|---|
Degree of protection (IP) | IP66 |
Operating temperature | -25 °C |
Nominal voltage | 120 V |
---|---|
Type of current | AC |
Lamp type | Xenon |
Operating voltage | 120V AC @ 50/60Hz (±10%) |
Current consumption | 0.1mA @ 120V AC |
Flashing frequency | 1 Hz |
Xenon lamp rating | 5 j |
Colour housing | Grey |
---|---|
Lens color | Green |
Housing color | Grey housing |
Material | Housing and lens: Polycarbonate |
Beacon type | Mini square strobe beacon |
Type of optical signal | Flash light |
Optics | Fresnel lens |
Illumination type | 5 J Xenon strobe |
Description | Industrial mini square strobe beacon |
Height | 86 mm |
---|---|
Vibration | 5 G peak |
Shock | 50 G peak |
List of degrees of protection (NEMA) | 4, 3R, 4X, 13 |
Width | 86 mm |
Depth | 83 mm |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 10.592 |
Lead Time | 5 |
Dimension Width | 14.3 |
Dimension Length | 10.49 |
Stock Status | NON_STOCKED |
Weight | 0.295 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Australian RCM
This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Lens Color | Green |
---|
Degree of protection (NEMA) | 13 |
---|---|
Degree of protection (IP) | IP66 |
Operating temperature | -25 °C |
Nominal voltage | 120 V |
---|---|
Type of current | AC |
Lamp type | Xenon |
Operating voltage | 120V AC @ 50/60Hz (±10%) |
Current consumption | 0.1mA @ 120V AC |
Flashing frequency | 1 Hz |
Xenon lamp rating | 5 j |
Colour housing | Grey |
---|---|
Lens color | Green |
Housing color | Grey housing |
Material | Housing and lens: Polycarbonate |
Beacon type | Mini square strobe beacon |
Type of optical signal | Flash light |
Optics | Fresnel lens |
Illumination type | 5 J Xenon strobe |
Description | Industrial mini square strobe beacon |
Height | 86 mm |
---|---|
Vibration | 5 G peak |
Shock | 50 G peak |
List of degrees of protection (NEMA) | 4, 3R, 4X, 13 |
Width | 86 mm |
Depth | 83 mm |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 10.592 |
Lead Time | 5 |
Dimension Width | 14.3 |
Dimension Length | 10.49 |
Stock Status | NON_STOCKED |
Weight | 0.295 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
855-td001_-en-p
Technical Data
855-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Australian RCM
This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.