Loading
Chevron UpChevron Up
Allen-Bradley 700-HPSXZ01 product image
Allen-Bradley 700-HPSXZ01 product image
Chevron DownChevron Down
Allen-Bradley 700-HPSXZ01 product image
Allen Bradley

700-HP PCB PIN Style Safety Relays

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 700-HPSXZ01
Lifecycle status: Active
Allen-Bradley 700-HPSXZ01 product image
Allen-Bradley 700-HPSXZ01 product image
Allen-Bradley 700-HPSXZ01 product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Drawings
Documents
Accessories
Alternative Products
Technotes
Number of contacts as change-over contact 2
Nominal current 8 A
Complete with socket False
With LED indication False
Voltage type for actuating DC
Rated control supply voltage at DC 125 V
Type of electric connection Plug-in connection
With detachable clamps False
With forced-guided contacts True
Degree of protection (IP) Other
Mechanical life operations DC coils: 10000000
Shock Fragility: 15 G
Vibration Fragility: 2.5 G
List of degrees of protection (IP) IP20 with guarded terminal socket
Operating temperature -40 °C
Storage temperature -50 °C
Contact material Silver Nickel + Gold plating (AgNi + Au)
Material of contact surface Other
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 4.826
Lead Time 45
Dimension Width 6.858
Dimension Length 9.398
Stock Status NON_STOCKED
Weight 2.268
Weight Unit G
Dimension Unit CM
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
General Short Circuit Ratings Data Sheet --
General Product Cutsheet --
General 3D Darwing (PDF) --
Technical Data 700-td552_-en-p 700-TD552
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Number of contacts as change-over contact 2
Nominal current 8 A
Complete with socket False
With LED indication False
Voltage type for actuating DC
Rated control supply voltage at DC 125 V
Type of electric connection Plug-in connection
With detachable clamps False
With forced-guided contacts True
Degree of protection (IP) Other
Mechanical life operations DC coils: 10000000
Shock Fragility: 15 G
Vibration Fragility: 2.5 G
List of degrees of protection (IP) IP20 with guarded terminal socket
Operating temperature -40 °C
Storage temperature -50 °C
Contact material Silver Nickel + Gold plating (AgNi + Au)
Material of contact surface Other
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 4.826
Lead Time 45
Dimension Width 6.858
Dimension Length 9.398
Stock Status NON_STOCKED
Weight 2.268
Weight Unit G
Dimension Unit CM
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Short Circuit Ratings Data Sheet General
--
Product Cutsheet General
--
3D Darwing (PDF) General
--
700-td552_-en-p Technical Data
700-TD552
Type Resource Publication
General Short Circuit Ratings Data Sheet --
General Product Cutsheet --
General 3D Darwing (PDF) --
Technical Data 700-td552_-en-p 700-TD552
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
700-HP PCB PIN Style Safety Relays
CloseClose
700-HPSXZ01
Close
Print
Chevron LeftChevron Left
Allen-Bradley 700-HPSXZ01 product image
Chevron RightChevron Right
Chevron LeftChevron Left
Allen-Bradley 700-HPSXZ01 product image
Allen-Bradley 700-HPSXZ01 product image
Chevron RightChevron Right
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left United Kingdom Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose