Cover Type | Lift-off,2 Hole |
---|---|
Dimensions | 130 mm x 80 mm x 85 mm - 5.12 in. x 3.15 in. x 3.35 in. |
Enclosure Ingress Protection | Type 4-4X, IP66 Watertight-Corrosion Resistant |
Enclosure Material | Plastic |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 8.712 |
Lead Time | 5 |
Dimension Width | 8.509 |
Dimension Length | 12.903 |
Stock Status | STOCKED |
Weight | 0.277 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Specification Sheet | -- |
General | Legend Plate and Contact Block Compatibility | -- |
General | Dimension Sheet | -- |
Technical Data | 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cover Type | Lift-off,2 Hole |
---|---|
Dimensions | 130 mm x 80 mm x 85 mm - 5.12 in. x 3.15 in. x 3.35 in. |
Enclosure Ingress Protection | Type 4-4X, IP66 Watertight-Corrosion Resistant |
Enclosure Material | Plastic |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 8.712 |
Lead Time | 5 |
Dimension Width | 8.509 |
Dimension Length | 12.903 |
Stock Status | STOCKED |
Weight | 0.277 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Specification Sheet
General
-- |
Legend Plate and Contact Block Compatibility
General
-- |
Dimension Sheet
General
-- |
500-td014_-en-p
Technical Data
500-TD014 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Specification Sheet | -- |
General | Legend Plate and Contact Block Compatibility | -- |
General | Dimension Sheet | -- |
Technical Data | 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.