NEMA Size 0 LTG Combination Cntcr Ckt
Catalog #: 503L-AJB-6P-30T
Rockwell Automation announces that as of
October 16, 2018,
the NEMA Size 0 LTG Combination Cntcr Ckt will be discontinued and no longer available
for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
October 16, 2018
Replacement Category:
Functional Replacement
Replacement Product:
503L-AJB-6P-30T-412-VH
[https://dev-aem.rockwellautomation.com/en-be/products/details.503L-AJB-6P-30T-412-VH.html]
Rockwell Automation announces that as of
October 16, 2018,
the NEMA Size 0 LTG Combination Cntcr Ckt will be discontinued and no longer available for
sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
October 16, 2018
Replacement Category:
Functional Replacement
Replacement Product:
503L-AJB-6P-30T-412-VH
[https://dev-aem.rockwellautomation.com/en-be/products/details.503L-AJB-6P-30T-412-VH.html]
Circuit-Breaker Type | Inverse Hrs - Swbd Interruptin |
---|---|
Control Voltage | 120V 60 Hz |
Product Family | NEMA |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 1 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Circuit-Breaker Type | Inverse Hrs - Swbd Interruptin |
---|---|
Control Voltage | 120V 60 Hz |
Product Family | NEMA |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 1 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.