Loading
Chevron UpChevron Up
Allen-Bradley 440G-EZS21STL05J product image
Allen-Bradley 440G-EZS21STL05J product image
Chevron DownChevron Down
Allen-Bradley 440G-EZS21STL05J product image
Allen Bradley
Best Selling

Guardmaster Electromagnetic Switch

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 440G-EZS21STL05J
Lifecycle status: Active
Allen-Bradley 440G-EZS21STL05J product image
Allen-Bradley 440G-EZS21STL05J product image
Allen-Bradley 440G-EZS21STL05J product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Drawings
Documents
Certifications
Accessories
Technotes
Voltage 24 V
Holding Force 500 N
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability true
Quick Turnaround false
Dimension Height 11.43
Lead Time 5
Dimension Width 20.32
Dimension Length 12.7
Stock Status STOCKED
Weight 1.524
Weight Unit KG
Dimension Unit CM
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DWG)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DWG)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
General Product Cutsheet --
Technical Data switch-td001_-en-p SWITCH-TD001
User Manual 440g-um003_-en-p 440G-UM003
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Eurasion Economic Community UL Listed TUV General Safety Australian RCM Korean KC
  • Eurasion Economic Community
  • UL Listed
  • CE
  • TUV General Safety
  • Australian RCM
  • Korean KC

This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Voltage 24 V
Holding Force 500 N
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability true
Quick Turnaround false
Dimension Height 11.43
Lead Time 5
Dimension Width 20.32
Dimension Length 12.7
Stock Status STOCKED
Weight 1.524
Weight Unit KG
Dimension Unit CM
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DWG)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DWG)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
switch-td001_-en-p Technical Data
SWITCH-TD001
440g-um003_-en-p User Manual
440G-UM003
Type Resource Publication
General Product Cutsheet --
Technical Data switch-td001_-en-p SWITCH-TD001
User Manual 440g-um003_-en-p 440G-UM003
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Certifications
Eurasion Economic Community UL Listed TUV General Safety Australian RCM Korean KC
  • Eurasion Economic Community
  • UL Listed
  • CE
  • TUV General Safety
  • Australian RCM
  • Korean KC

This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
Guardmaster Electromagnetic Switch
CloseClose
440G-EZS21STL05J
Close
Print
Chevron LeftChevron Left
Allen-Bradley 440G-EZS21STL05J product image
Chevron RightChevron Right
Chevron LeftChevron Left
Allen-Bradley 440G-EZS21STL05J product image
Allen-Bradley 440G-EZS21STL05J product image
Chevron RightChevron Right
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left United Kingdom Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose