
Position Measurement Module
Catalog #: 1440-TPS02-01RB
Rockwell Automation announces that as of
December 31, 2016,
the Position Measurement Module will be discontinued and no longer available
for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 31, 2016
Replacement Category:
No planned RA replacement

Rockwell Automation announces that as of
December 31, 2016,
the Position Measurement Module will be discontinued and no longer available for
sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 31, 2016
Replacement Category:
No planned RA replacement
Buffer Outputs | One per channel |
---|---|
Control Output | 1 DPDT, +opt XM-441 (4 DPDT) |
Interface | DeviceNet |
Number Of Channels | 2 None |
Output | 2 None |
Tachometer Inputs | 0 None |
Transducer Power | +24V or -24V per channel |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.499 |
Lead Time | 123 |
Dimension Width | 13.0 |
Dimension Length | 13.0 |
Stock Status | NON_STOCKED |
Weight | 0.272 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Technical Data | 1440-td001_-en-p | 1440-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Buffer Outputs | One per channel |
---|---|
Control Output | 1 DPDT, +opt XM-441 (4 DPDT) |
Interface | DeviceNet |
Number Of Channels | 2 None |
Output | 2 None |
Tachometer Inputs | 0 None |
Transducer Power | +24V or -24V per channel |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.499 |
Lead Time | 123 |
Dimension Width | 13.0 |
Dimension Length | 13.0 |
Stock Status | NON_STOCKED |
Weight | 0.272 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
1440-td001_-en-p
Technical Data
1440-TD001 |
Type | Resource | Publication |
---|---|---|
Technical Data | 1440-td001_-en-p | 1440-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.