Process Measurement Module
Catalog #: 1440-TPR06-00RE
Rockwell Automation announces that as of
November 11, 2016,
the Process Measurement Module will be discontinued and no longer available
for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
November 11, 2016
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of
November 11, 2016,
the Process Measurement Module will be discontinued and no longer available for
sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
November 11, 2016
Replacement Category:
No planned RA replacement
Control Output | 8 logical or 4/8 if add XM-441 |
---|---|
Interface | DeviceNet |
Output | 6 in 2 iso. banks, 600 Ω max |
Tachometer Inputs | 0 None |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.093 |
Lead Time | 141 |
Dimension Width | 13.31 |
Dimension Length | 13.31 |
Stock Status | NON_STOCKED |
Weight | 0.297 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Technical Data | 1440-td001_-en-p | 1440-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Control Output | 8 logical or 4/8 if add XM-441 |
---|---|
Interface | DeviceNet |
Output | 6 in 2 iso. banks, 600 Ω max |
Tachometer Inputs | 0 None |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.093 |
Lead Time | 141 |
Dimension Width | 13.31 |
Dimension Length | 13.31 |
Stock Status | NON_STOCKED |
Weight | 0.297 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
1440-td001_-en-p
Technical Data
1440-TD001 |
Type | Resource | Publication |
---|---|---|
Technical Data | 1440-td001_-en-p | 1440-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.