Loading

PN1512 | FactoryTalk Services Platform Vulnerable to Arbitrary COM Instantiation During Pwn2Own Competition

Severity:
High
Advisory ID:
PN1512
Published Date:
June 18, 2020
Last Updated:
June 18, 2020
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
No
Workaround:
No
CVE IDs
CVE-2020-12033
Summary
FactoryTalk Services Platform Vulnerable to Arbitrary COM Instantiation During Pwn2Own Competition

Revision History
Revision Number
1.0
Revision History
Version 1.0 - June 18, 2020. Initial Version

Executive Summary

Between January 21-23, 2020, Rockwell Automation participated in the Pwn2Own competition hosted by Trend Micro’s Zero Day Initiative (ZDI). This was ZDI’s first ever Industrial Control Systems (ICS) competition, which was held at the S4 Security conference in Miami, Florida. This competition invites researchers to demonstrate vulnerability exploitation on certain products, and responsibly disclose this information to participating vendors.

During the competition, Rockwell Automation was made aware of a service, which can instantiate a COM object on the affected machine.

Special thanks to researchers at Claroty for submitting this vulnerability through the Pwn2Own competition.

Customers using affected products are encouraged to evaluate their own systems and apply the appropriate risk mitigations from those listed below. Additional details relating to the discovered vulnerabilities and recommended countermeasures, are provided herein.

Affected Products

FactoryTalk Services Platform - All versions

Vulnerability Details

CVE-2020-12033: Arbitrary COM object instantiation due to lack of data validation

FactoryTalk Services Platform redundancy host service (RdcyHost.exe) does not validate supplied identifiers, which could allow an unauthenticated, adjacent attacker to execute remote COM objects with elevated privileges.

CVSS v3.1 Base Score: 7.5/HIGH
CVSS Vector: CVSS:3.1/AV:A/AC:H/PR:N/UI:N/S:U/C:H/I:H/A:H
ZDI Tracking: ZDI-CAN-10299

Risk Mitigation & User Action

Customers are encouraged to use Rockwell Automation Knowledgebase article QA5266 to determine if FactoryTalk Services Platform is installed. Those using the affected software are directed towards risk mitigation by enabling built-in security features found within FactoryTalk Services platform. They are encouraged, when possible, to combine this guidance with the general security guidelines for a comprehensive defense in depth strategy. Please subscribe to updates to this advisory and the Industrial Security Advisory Index technote to stay notified.
Vulnerability Information Recommended User Actions



CVE-2020-12033



This vulnerability is mitigated by implementing a secure communication strategy following the guidance outlined in Rockwell Automation Knowledge article QA46277.

General Security Guidelines

Software/PC-based Mitigation Strategies

  • Run all software as User, not as an Administrator, to minimize the impact of malicious code on the infected system.
  • Ensure that the least-privilege user principle is followed, and user/service account access to shared resources (such as a database) is only granted with a minimum amount of rights as needed.

Social Engineering Mitigation Strategies
  • Do not open untrusted filed.
  • Do not click on or open URL links from untrusted sources.
  • Employ training and awareness programs to educate users on the warning signs of a phishing or social engineering attack.

For further information on the Vulnerability Handling Process for Rockwell Automation, please refer to our Product Security Incident Response FAQ document.

Refer to our Industrial Network Architectures Page for comprehensive information about implementing validated architectures designed to complement security solutions.

Refer to the Network Services Overview Page for information on network and security services for Rockwell Automation to enable assessment, design, implementation and management of validated, secure network architectures.

We also recommend that concerned customers continue to monitor this advisory by subscribing to updates on the Security Advisory Index for Rockwell Automation, located at: PN1354 - Industrial Security Advisory Index.

Rockwell Automation remains committed to making security enhancements to our systems in the future. For more information and for assistance with assessing the state of security of your existing control system, including improving your system-level security when using Rockwell Automation and other vendor controls products, you can visit the Rockwell Automation Security Solutions web site.

Requests for additional information can be sent to the RASecure Inbox (rasecure@ra.rockwell.com).
Please direct all media inquiries to Kolve Byrd(kabyrd@ra.rockwell.com).

ADDITIONAL LINKS
  • PN1354 - Industrial Security Advisory Index
  • Industrial Firewalls within a CPwE Architecture
  • Deploying Industrial Firewalls within a CPwE Architecture Design and Implementation Guide

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust Center Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Security Adv Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Security Advisory Detail Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose