Loading
Workstation

Stratix 5700 EtherNet/IP Workstation

Course Number: ABT-TDENET5700 (PanelView Plus 6)*; ABT-TDENET5700-A (PanelView Plus 7)*

Share This:

EmailEmail
PrintPrint
Stratix 5700 EtherNet/IP Workstation
Workstation Functionality

This self-contained EtherNet/IP network allows you to control analog and digital I/O from a variety of platforms while monitoring the health of the. This workstation can be used to extend your network design and configuration skills, and enhance your network troubleshooting skills. You can also develop and test new projects in advance of actual implementation.

Major Components
  • 7-slot ControlLogix® chassis with the following modules:
    • ControlLogix Controller
    • EtherNet/IP bridge module
    • EtherNet/IP web server module
    • Digital input module
    • Digital output module
  • ControlLogix power supply
  • CompactLogix™ chassis with the following modules:
    • CompactLogix controller
    • 1769 digital input module
    • 1769 digital output module
  • 1794-AENT EtherNet/IP adapter module with a four channel non-isolated analog output module
  • PanelView™ Plus 6 or PanelView Plus 7 terminal*
  • Stratix® 5700 Switch
  • 18 dual discrete inputs/outputs
  • 6 selector switches
  • 1 analog output meter
  • 1 photoeye
Unit Dimensions
  • Width: 30 in (76 cm)
  • Height: 21 in (53 cm)
  • Depth: 13 in (33 cm)
  • Weight: Approx 45 lbs. (20 kg)
Related Products

The workstation can be used in conjunction with the following products:

  • EtherNet/IP Procedures Guide (ABT-N300-TSJ50)
  • EtherNet/IP Fundamentals and Troubleshooting Lab Book (ABT-CCP180-TLB)
  • EtherNet/IP Configuration and Troubleshooting Lab Book (ABT-CCP183-TLB)
  • Essentials of Industrial Ethernet Networks for an OT Professional Lab Book (ABT-CCP182-TLB)
  • Essentials of Industrial Automation for an IT Professional Lab Book (ABT-CCP810-TLB)

To use any of the lab books listed above with the ABT-TDENET5700-A workstation, the files provided for use with the PanelView Plus operator terminal will need to be updated.

Estimated Lead Time

7 weeks. Some items are available for immediate shipment. Please call for availability.

220-240V Plug Options

See the Selection Chart for 220-240V Power for workstations used in EMEA/AP.

Important Ordering Information

*This unit is available with different PanelView Plus operator terminals:

  • For a unit with a PanelView Plus 6 terminal, order ABT-TDENET5700
  • For a unit with a PanelView Plus 7 terminal, order ABT-TDENET5700-A
Additional Hardware Required

The ABT-TD8300 Stratix 8300 workstation (or equivalent hardware) is required to complete some exercises in these lab books.

Ready to talk to a Training Enrollment Specialist?

How to Buy

To purchase training products or to learn more about our training solutions, please contact your local sales office or distributor.

How to Access

Purchased training courses can be accessed through the Training Services Portal.

How to Get Support

Need help with course selection, workstation options or more?

Phone us: 440-646-3434, option 7 or email an Enrollment Specialist

background texture grey gradient
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Support Chevron RightChevron Right
  3. Chevron LeftChevron Left Training Workstations Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose