Loading

Arena Simulation Software in Port & Terminal

Arena Simulation Improves Routes and Timing to Reduce Waiting Costs on Ships and Trucks
Ships loading at cargo container filled dock at sunset
Arena Simulation logo
Download Free Trial

Port and terminal operations are a critical component of the global flow of goods and material. Investments in facilities and equipment are substantial. Moving cargo quickly and efficiently through a port can result in significant competitive advantage. Arena’s port and terminal simulation software has been proven on problems as small as a single dock operation all the way to problems as large as expanding the Panama canal. Regardless of the size of your port or terminal, Arena is the right solution to enhance your competitive advantage.

Chevron DownChevron Down

This video demonstrates how Arena Simulation Software simulates ships coming in and leaving a Port using 3D animation.


Features and Capabilities

Easy-to-Build Port and Terminal Process Flow

  • Arena uses a modeling methodology that enables you to build a port or terminal process flow in a fast, intuitive and easy-to-learn manner
  • Arena’s drag and drop elements and structures allow you build simulations and visualize results with engaging 2D and 3D animation capabilities that do not require programming assistance

Dashboards for Port Terminal Optimization

  • Arena’s built-in dynamic dashboards provide the model analysis you need to facilitate Port and Terminal optimization
  • Within Arena you can build customized displays of the model information to enable you to better understand what is happening in your network

Common Capabilities

  • Evaluate loading and unloading methods
  • Identify bottlenecks in the operations
  • Determine facility size requirements
  • Determine warehouse capacity requirements
  • Determine labor requirements
Arena is the world's leading discrete event simulation platform, serving the majority of Fortune 100 companies.

Related Industries

Loading
Loading
Loading
Loading
Loading

Case Studies

  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Software Chevron RightChevron Right
  4. Chevron LeftChevron Left Discrete Event Modeling Chevron RightChevron Right
  5. Chevron LeftChevron Left Arena Simulation Software in Port & Terminal Chevron RightChevron Right